Resistors, Discrete - Resistance tolerance <= 0.5 - MELF
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Precision MELF Resistors | 0.25 | ||||||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 1 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 2 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.75 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.75 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.1 | 0.75 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.75 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 1 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.125 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.125 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.25 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.125 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.25 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 1 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 1 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 1 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 2 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 2 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 4 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 4 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 4 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.125 | 10 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 0.063 | 10 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 1 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.063 | 49.9 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.5 | 0.063 | 49.9 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.063 | 100 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.063 | 1 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Thin Film Micro-MELF Resistors | 15 | 0.1 | 0.2 | 0102 | 100 | 100 K | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 50 | 0.5 | 0.25 | 0204 | 0.82 | 10 M | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 15 | 0.1 | 0.25 | 0204 | 10 | 221 K | |
| Resistors, Fixed | Thin Film Mini-MELF Resistors | 25 | 0.1 | 0.25 | 0204 | 10 | 1 M | |
| Resistors, Fixed | Thin Film MELF Resistors | 50 | 0.5 | 1.0 | 0207 | 1 | 2.21 M | |
| Resistors, Fixed | High Precision MINI-MELF Resistor | 0.25 | 22 | 332 K |