Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - CECC/EN

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Precision Thin Film Chip Resistors Superior Moisture Resistivity 0.1
Datasheet
info
Resistors, Fixed Precision Thin Film Chip Resistors 0.25
Datasheet
info
Resistors, Fixed Precision Wide Terminal Thin Film Chip Resistor 0.1
Datasheet
info
Resistors, Fixed Precision MELF Resistors 0.25
Datasheet
info
Resistors, Fixed Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions 5 0.1 0.125 0204 100 100 K
Datasheet
info
Resistors, Fixed Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions 10 0.1 0.125 0204 100 221 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.1 0.25 10 332 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.5 0.25 10 1 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 0.5 1 1.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.1 0.5 10 750 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.1 0.5 10 1 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.5 0.5 10 1.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 1 1 2 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.1 1 10 750 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 25 0.1 1 10 1 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.2 1 10 1.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 2 1 2.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 25 0.1 2 10 1 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.2 2 10 2 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.5 2 10 2.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 4 1 5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.1 4 10 2 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.1 4 10 2.5 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.1 0.125 10 100 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 25 0.1 0.125 10 332 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.2 0.063 10 511 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.5 1 10 2 M
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 25 0.1 0.063 49.9 100 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 25 0.5 0.063 49.9 511 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 50 0.1 0.063 100 100 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 0.125 1 332 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 0.063 1 511 K
Datasheet
info
Resistors, Fixed Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 &#176;C) Precision Resistors 15 0.5 0.25 1 1 M
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 50 0.5 5 10 m 12 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 0.5 25 6 m 62 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 0.5 50 6 m 130 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors 50 0.5 10 6 m 20 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.1 0.33 1206 500 1 M
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.5 0.33 1206 100 1 M
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.1 0.125 0505 500 260 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.5 0.125 0505 100 260 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.1 0.125 0603 500 260 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.5 0.125 0603 100 260 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.1 0.2 0805 500 300 K
Datasheet
info
Resistors, Fixed CECC 40401-010 Qualified Thin Film Resistor Chip 10 0.5 0.2 0805 100 300 K