Resistors, Discrete - Resistance tolerance <= 0.5 - DSCC
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 11.0 | n/a | 0.1 | 20 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 10.0 | n/a | 0.1 | 71.5 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 6.5 | n/a | 0.1 | 8.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 5.0 | n/a | 0.1 | 24.3 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 3.0 | n/a | 0.1 | 6.49 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 2.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 1.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 10 | n/a | 0.1 | 39.2 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 3 | n/a | 0.1 | 4.12 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 5 | n/a | 0.1 | 12.1 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 7 | n/a | 0.1 | 12.4 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 1 | n/a | 0.1 | 1 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 2 | n/a | 0.1 | 12.1 K |