Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - QPL/MIL

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 11.0 n/a 0.1 20 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 10.0 n/a 0.1 71.5 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 6.5 n/a 0.1 8.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 5.0 n/a 0.1 24.3 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 3.0 n/a 0.1 6.49 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 2.0 n/a 0.1 2.74 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead 20 0.1 1.0 n/a 0.1 2.74 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 10 n/a 0.1 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 3 n/a 0.1 4.12 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 5 n/a 0.1 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 7 n/a 0.1 12.4 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 1 n/a 0.1 1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead 0.1 2 n/a 0.1 12.1 K