Resistors, fixed discrete: Resistance tolerance <= 0.5 - Military/ESA
Type Resistors, Fixed
Brands Vishay Angstrohm, Vishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
E/H Thin Film QPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 25 0.1 0.025 100 301 K
100 0.05
25 475 K
649 K
0.07 160 K
100 0.1 475 K
649 K
25 1 M
0.125
100 0.15
25 0.2 1.75 M
100 0.225
25 0.25 1 M
0.4 2 M
100 0.5 1 M
25 3 M
100 0.8 2 M
1 3 M
ERC (Military RNC/RNR) Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Type RNC, Characteristics J, H, K 0.1 10 796 K
2 M
3.01 M
200 200
250 250
300 300
350 350
G, GN Wirewound Military, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN) 20 0.5 0.1 1000
2740
3400
4900
10.4 K
0.25 24.5 K
32.3 K
95.2 K
0.1 0.499 1000
1300
2740
0.25 3400
4900
0.05 6500
8600
0.25 10.4 K
0.05 25.7 K
1 1000
1300
2740
HDN (Military RNR/RNN) Metal Film Precision Hermetic Metal Film Resistors Military/Established Reliability, MIL-PRF-55182 Characteristics E and C 0.1 10 10
24.9 24.9
49.9 49.9
0.5 1.21 M 1.21 M
2.49 M 2.49 M
4.99 M 4.99 M
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies 50 0.1 0.5 10 332 K
0.5 1 0.4 2200
0.1 10 332 K
0.5 1 M
0.1
0.5 2 0.4 4700
0.1
0.5 2.5 0.3 13 K
0.1
PHR Thin Film, Chip Very High Precision, Very High Stability, Thin Film Chip Resistors 5 0.01 0.1 0603 50 200 K
0.125 0805 250 K
0.25 1206 1 M
RH, NH Wirewound, Aluminum Housed, Chassis Mount Military, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction 20 0.5 0.05 3270
5540
8600
12.8 K
16.69 K
32.99 K
36.7 K
37.5 K
48.5 K
90 K
96 K
116 K
0.25 0.1 3270
5540
8600
12.8 K
16.69 K
32.99 K
36.7 K
37.5 K
48.5 K
90 K
96 K
116 K
0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
RNC90Z (RNC90S) (Z Foil) Bulk Metal Foil Bulk Metal® Foil Technology 2 0.01 0.6 30.1 121 K
RS, NS Wirewound Military, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding 20 0.25 0.1 32.3
0.5 950
2740
3400
4900
6490
6850
10.4 K
0.25 18.74 K
0.5 24.3 K
0.25 24.5 K
0.5 32.3 K
0.25 47.1 K
0.5 71.5 K
0.25 95.2 K
154 K
273 K
0.1 0.499 1000
1300
1670
2740
0.25 3400
0.05 4490
0.25 4900
0.05 6500
6800
0.25 6850
0.05 8600
0.25 10.4 K
0.05 12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)