VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.5>Power 5W or above (18 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (31):
  Application Note (4)
  Ordering Info (4)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (8)
  Promotional Material (13)
Resistors, fixed discrete: Resistance tolerance <= 0.5 - Power 5W or above
TypeResistors, Fixed
BrandsVishay Dale, Vishay Foil Resistors, Vishay Sfernice

All 18 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
BSIinfoWirewoundMoulded and Insulated Wirewound Precision Power Resistors Axial Leads0.55150.1000.
1000.400000000.
6200.1000.
1000.600000000.
8350.1000.
1000.1000000000.
10600.1000.
1000.1500000000.
HPSinfoThick FilmHigh Power Resistors, Thick Film Technology1000.56 1000 1000 M
8
10 2000 1500 M
HTSinfoHigh Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology0.5510000000.1000000000000.
10000000000000.
100000000000000.
1000000000000000.
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.17.2 0.006 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
10 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
RLPinfoWirewound, Axial Leads, InsulatedInsulated Precision Wirewound Resistors, Axial Leads0.15 0 0
0.5 0.3 59 K
0.16 0 0
0.5 0.3 59 K
0.110 0 0
0.5 0.3 150 K
RMK 33NinfoThin FilmDual Value Chip Resistors, Center Tap00.12510000.0.
SPU MoldedinfoWirewoundMolded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value800.15 0.01 0.5
VCS301infoBulk Metal Foil300 Series Precision Current Sensing Resistors (4-Terminal)1.50.110 0.005 0.25
VCS302info
VCS331info1 0.25 500
VCS331Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VCS332infoBulk Metal Foil300 Series Precision Current Sensing Resistors (4-Terminal)10.110 0.25 500
VCS332Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VFP3, VFP4infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
VFP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VHP3, VHP4, VPR247infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.0110 0.05 80 K
VHP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VPR220infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.018 5 10 K
VPR220SinfoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration20.018 5 10 K
VPR220SZ (Z Foil)infoBulk Metal FoilPrecision Foil Power Resistor, TO-220 Configuration0.050.018 5 10 K
VPR220Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.018 5 10 K
VPR221infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.018 0.5 500
VPR221SinfoBulk Metal FoilPrecision Foil Power Resistor, TO 220 Configuration, 4-Terminal Connection20.018 0.5 500
VPR221SZ (Z-Foil)infoBulk Metal FoilUltra High Precision Z-Foil Power Current Sense Resistors0.050.018 0.5 500
VPR221Z (Z-Foil)infoBulk Metal FoilUltra High Precision Power Current Sense Resistors Z-based0.050.018 0.5 500
VPR247Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.0110 0.25 500
VPR5infoBulk Metal FoilCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VPR7info7
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account