RNX product information
Metal Oxide Resistors, Special Purpose, High Voltage
RNX Datasheet
RNX Datasheet
- 简体中文 - Chinese (Simplified)
Features
- Low TCR: ± 200 ppm/°C standard; ± 100 ppm/°C; ± 50 ppm/°C available
- Tolerance: ± 1 % standard to 1 GΩ; ± 5 % above 1 GΩ; ± 0.5 % available in ± 50 ppm/°C only. Special tolerance and/or temperature coefficient matching available.
- High voltage (up to 8 kV)
Useful Links
- Service and Support
- Product Information
- Featured Products