|
| All Resistors, fixed discrete press releases |
 |
|
Sept. 17,
2008
|  |
Vishay’s New VPR221Z Ultra-High-Precision
Z-Foil Resistor Features a Low Absolute TCR of ±0.2
ppm/°C, PCR of 4 ppm/W, Tolerance to ±0.01 %, and
Load-Life Stability of ±0.005 % (50 ppm)
|
|
August 15,
2008
|  |
Vishay’s New VCS1625Z Ultra-High-Precision
Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low
Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to
±0.2 %, and PCR of ±5 ppm at Rated Power
|
|
August 13,
2008
|  |
Vishay’s New VSMP0603 Ultra-High-Precision
Bulk Metal® Z-Foil Wraparound Surface-Mount Resistor is
Industry’s Smallest to Combine TCR of ±0.2 ppm/°C,
Tolerance of ±0.01 %, Rise Time of 1 ns, and Load Life
Stability of ±0.005 %
|
|
August 01,
2008
|  |
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute
TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
|
|
June 27,
2008
|  |
Vishay’s New CSM2512S Bulk
Metal® Surface-Mount Power Metal Strip® Resistor Offers
Improved Load-Life Stability of 0.05 %, Absolute TCR
of ±15 ppm/°C, and Tolerance of ±0.1 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
Sept. 19,
2007
|  |
Vishay’s New SMNZ Ultra-High-Precision Z-Foil
Four-Resistor Network Combines Typical TCR Tracking of 0.1
ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance
Match of 0.01 %, and Electrostatic Discharge (ESD) Rating
Above 25,000 V
|
|
August 23,
2006
|  |
Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's
First to Offer Temperature Range of –65 °C to +275 °C
|
|
August 23,
2006
|  |
Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size
|
|
January 18,
2006
|  |
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
|
|
November 23,
2005
|  |
New Vishay Thin Film Flat Chip Resistors Have Resistance Values from 39 Ω to 2 MW and TCR Values from ±25 ppm/K to ±10 ppm/K
|
|
November 11,
2005
|  |
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
|
|
October 19,
2005
|  |
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size
|
|
January 21,
2005
|  |
Vishay Beyschlag Chip Resistors in 0402 Package Feature TCR Ratings from ±25 ppm/K to ±10 ppm/K and Resistance Values from 100 Ohms to 221 kilohms
|
|
Sept. 22,
2004
|  |
Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C
|
|
Sept. 22,
2004
|  |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms
and Failure Rate of 0.01% per 1000 Hours
|
|
February 20,
2004
|  |
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range
|
|
January 20,
2004
|  |
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
|
|
July 7,
2003
|  |
Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package
|
|
June 20,
2003
|  |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
|
|
May 15,
2003
|  |
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes
|
|
April 25,
2003
|  |
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems
|
|
August 09,
2002
|  |
New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes
|
|
February 08,
2002
|  |
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of Environmental Conditions
|
|
October 26,
2001
|  |
Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy
|
|
October 05,
2001
|  |
Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor
|
|
May 18,
2001
|  |
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature
|
|
November 21,
2000
|  |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
|
November 21,
2000
|  |
Thin film flat chip resistor family grows to cover virtually every application
|
 |
|
|  |