Searching . . .

Resistors, Discrete - Resistance tolerance <= 0.5 - 0.5 and better

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 3 8 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 2 5 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Industrial Power, Precision, Flameproof 0.1 1 5 150 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, Hermetically-Sealed, Precision, Industrial 0.05 10 5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Hermetically-Sealed, Precision, Industrial 0.05 10 10 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Hermetically-Sealed, Precision, Industrial 0.05 10 3 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Hermetically-Sealed, Precision, Industrial 0.05 10 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, Hermetically-Sealed, Precision, Industrial 0.05 10 2.5 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability, Surface Mount See datasheet 0.01 0.125 2012 15 100 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability, Surface Mount See datasheet 0.01 0.25 4527 15 500 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.05 0.25 15 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.01 0.125 15 500 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.02 0.05 15 100 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors (Extended Range) Surface Mount See datasheet 0.1 0.25 0805 10 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal See datasheet 0.5 1.0 2512 0.5 m 25 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 2.0 2512 0.5 m 40 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 1.0 2010 1 m 0.5
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.5 1206 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.25 0805 5 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount See datasheet 0.5 0.20 0603 10 m 0.1
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal See datasheet 0.5 3 1 m 10 m
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 2 4527 1 m 1.0
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount See datasheet 0.5 3 4527 1 m 0.2
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount See datasheet 0.5 5 4527 1 m 0.3