Resistors, Discrete - Resistance tolerance <= 0.5 - Thick film
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 2 | 2512 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 1 | 2010 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.75 | 2208 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.5 | 1505 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.25 | 1206 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.2 | 0805 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.5 | 1010 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.25 | 1005 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.125 | 0603 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 1 | 1020 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.05 | 0502 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.2 | 0705 | 10 | 5 M | |
| Resistors, Fixed | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | 100 | 0.5 | 0.125 | 0505 | 10 | 5 M | |
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.5 | 2512 | 100 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 2512 | 10 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.5 | 2010 | 100 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 2010 | 10 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 1218 | 100 | 2.2 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 1210 | 100 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 25 | 0.25 | 1206 | 150 | 10 K | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.25 | 1206 | 100 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.5 | 1206 | 100 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 1206 | 10 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 25 | 0.25 | 0805 | 150 | 10 K | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.25 | 0805 | 100 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.5 | 0805 | 100 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 0805 | 10 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 25 | 0.25 | 0603 | 200 | 10 K | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.25 | 0603 | 100 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.5 | 0603 | 100 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 0603 | 10 | 10 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 25 | 0.5 | 0402 | 1 K | 10 K | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 50 | 0.25 | 0402 | 100 | 1 M | ||
| Resistors, Fixed | Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | 100 | 0.5 | 0402 | 10 | 1 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 3 | 300 | 400 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 4 | 800 | 650 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 6 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 8 | 1 K | 1 G | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 10 | 2 K | 1.5 G | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 2 | 200 | 175 M | ||
| Resistors, Fixed | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | 150 | 0.5 | 1 | 200 | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 1.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 2.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 3 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 4 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.5 | 1 K | 100 M | ||
| Resistors, Fixed | High Ohmic Values (up to 100 Gohm), High Voltage Resistors (up to 50 kV) Thick Film Technology | 150 | 0.5 | 0.25 | 200 | 100 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.063 | 10 | 1 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.063 | 100 | 1 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.1 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.1 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.125 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.125 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.25 | 10 | 10 M | ||
| Resistors, Fixed | Automotive Grade Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.25 | 100 | 10 M | ||
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.063 | 0402 | 10 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.063 | 0402 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.1 | 0603 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.1 | 0603 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.125 | 0805 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.125 | 0805 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.25 | 1206 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.5 | 1210 | 100 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.5 | 1210 | 10 | 1 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 1218 | 100 | 2.2 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 0.75 | 2010 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 0.75 | 2010 | 10 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 50 | 0.5 | 1 | 2512 | 100 | 10 M | |
| Resistors, Fixed | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 0.5 | 1 | 2512 | 10 | 10 M |