November 23, 2005
New Vishay Thin Film Flat Chip Resistors Have Resistance Values from 39 Ω to 2 MW and TCR Values from ±25 ppm/K to ±10 ppm/K
January 21, 2005
Vishay Beyschlag Chip Resistors in 0402 Package Feature TCR Ratings from ±25 ppm/K to ±10 ppm/K and Resistance Values from 100 Ohms to 221 kilohms
Sept. 22, 2004
Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours
July 16, 2004
Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range
February 20, 2004
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range
June 20, 2003
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
April 25, 2003
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems
February 08, 2002
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of Environmental Conditions
November 21, 2000
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
Thin film flat chip resistor family grows to cover virtually every application