VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance tolerance <= 0.5>Through hole (51 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (55):
  Application Note (6)
  Approval Documents (1)
  Cross Reference (1)
  Ordering Info (4)
  Reference Data (1)
  Selector Guide (1)
  Tape and Reel Info (2)
  Technical Note (14)
  Promotional Material (25)
Press Releases
Resistors, fixed discrete: Resistance tolerance <= 0.5 - Through hole
TypeResistors, Fixed
BrandsVishay, Vishay BCcomponents, Vishay Beyschlag, Vishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 51 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMF (Industrial)infoMetal FilmIndustrial, Small Size, Conformal Coating, Flame Retardant Epoxy Coating, Controlled Temperature Coefficient, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient0.1 10 500 K
2.5 M
CNS020, CNS021 Thin FilminfoThin FilmSingle In Line Conformal, Radial Discrete50.010.3 100 K 10 M
0.5
CPFinfoMetal FilmIndustrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient250.11 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
E102infoBulk Metal FoilHigh Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size20.0050.6 150 K 300 K
E102ZinfoBulk Metal FoilUltra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W20.0050.6 150 K 300 K
G, GNinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN)200.5 0.1 1000
2740
3400
4900
10.4 K
0.25 24.5 K
32.3 K
95.2 K
0.1 0.499 1000
1300
2740
0.25 3400
4900
0.05 6500
8600
0.25 10.4 K
0.05 25.7 K
1 1000
1300
2740
HPSinfoThick FilmHigh Power Resistors, Thick Film Technology1000.51 200 100 M
2 175 M
3 300 400 M
4 800 650 M
6 1000 1000 M
8
10 2000 1500 M
HVPSinfoThin FilmSingle in line High Value Precision Discrete (50 K ohms to 10M ohms)50.010.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
2 100 K 10 M
MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - PrecisioninfoThin FilmPrecision Leaded Resistors0.250414220000.15000.
3320000.
MPR24infoMetal AlloyHigh Precision Leaded Resistors0.05100000.10000.
OSOPinfoThin FilmMolded, 25 Mil Pitch, Dual-In-Line Resistor Network00.10.4
RCA.... e3infoThick FilmAutomotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors1000.50.063100000.10000000000.
501000000.
1000.1100000.100000000000.
501000000.
1000.125100000.
501000000.
1000.25100000.
501000000.
RCMAinfoMetal Film, MoldedVery High Stability Resistors250.50.125 1 1 M
150.1 10 332 K
0.5 1 M
250.25 1
150.1 10 332 K
0.5 1 M
250.5 1 1.5 M
150.1 10 750 K
25 1 M
150.5 1.5 M
250.75 1 2 M
150.1 10 750 K
25 1 M
150.5 2 M
251 1 2.5 M
150.1 10 1 M
0.5 2.5 M
252 1 5 M
150.1 10 2 M
2.5 M
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film Resistors50.10.125 100 750 K
0.25
RCMTinfoMetal Film, MoldedHigh Stability, High Temperature150.50.063 1 511 K
0.2 10
250.1 49.9 100 K
0.5 511 K
500.1 100 100 K
150.50.125 1 332 K
0.1 10 100 K
25 332 K
150.50.25 1 1 M
0.1 10 332 K
500.5 1 M
150.5 1 1.5 M
500.1 10 750 K
15 1 M
500.5 1.5 M
151 1 2 M
500.1 10 750 K
25 1 M
150.2 1.5 M
500.5 2 M
152 1 2.5 M
250.1 10 1 M
150.2 2 M
500.5 2.5 M
154 1 5 M
500.1 10 2 M
15 2.5 M
RH, NHinfoWirewound, Aluminum Housed, Chassis MountMilitary, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction200.5 0.05 3270
5540
8600
12.8 K
16.69 K
32.99 K
36.7 K
37.5 K
48.5 K
90 K
96 K
116 K
0.25 0.1 3270
5540
8600
12.8 K
16.69 K
32.99 K
36.7 K
37.5 K
48.5 K
90 K
96 K
116 K
0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
RLPinfoWirewound, Axial Leads, InsulatedInsulated Precision Wirewound Resistors, Axial Leads0.11 0 0
0.5 0.4 2200
0.12 0 0
0.5 0.4 6800
0.13 0 0
0.5 0.3 15 K
0.15 0 0
0.5 0.3 59 K
0.16 0 0
0.5 0.3 59 K
0.110 0 0
0.5 0.3 150 K
RMK 33NinfoThin FilmDual Value Chip Resistors, Center Tap00.12510000.0.
RNC90YinfoBulk Metal FoilHigh Precision QPL Resistor50.0050.6 4.99 121 K
RNC90ZinfoUltra High Precision QPL Resistor20.01 100
RNC90Z (RNC90S) (Z Foil)infoBulk Metal FoilBulk Metal® Foil Technology20.010.6 30.1 121 K
RS, NSinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding200.25 0.1 32.3
0.5 950
2740
3400
4900
6490
6850
10.4 K
0.25 18.74 K
0.5 24.3 K
0.25 24.5 K
0.5 32.3 K
0.25 47.1 K
0.5 71.5 K
0.25 95.2 K
154 K
273 K
0.1 0.499 1000
1300
1670
2740
0.25 3400
0.05 4490
0.25 4900
0.05 6500
6800
0.25 6850
0.05 8600
0.25 10.4 K
0.05 12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
RS92N/ANinfoBulk Metal FoilVery High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified0.010.5 80.6 92 K
120 K
RSK 33NinfoThin FilmDual Value Chip Resistors, Center Tap00.5100000.5000000.
S102CinfoBulk Metal FoilS Series - High Performance Aerospace and Instrumentation Resistors20.0050.4 1 150 K
S102Kinfo10.6 100 K
S104Dinfo21 500 K
S104Kinfo10.6 300 K
1
S105Dinfo20.8 750 K
1.5
S105Kinfo10.8 500 K
1.5
S106Dinfo21 0.5 1 M
2
S106Kinfo11 600 K
2
S555infoBulk Metal FoilHigh Precision Resistor Produced in QPL Product Line20.0050.6 1 150 K
SPU MoldedinfoWirewoundMolded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value800.11 0.001 0.06
2
4 0.2
5 0.01 0.5
TA 33infoThin FilmDual Value Chip Resistors, Center Tap00.5500000.5000000.
UXA 0204, UXB 0207, UXE 0414infoThin FilmHigh Precision Leaded Resistors0.250204220000.2210000.
0207100000.10000.
0.10414220000.5110000.
VAR (Z-Foil)infoBulk Metal FoilUltra High Precision High Resolution Z-Foil Audio Resistor0.050.010.4 10 100 K
VCS101infoBulk Metal FoilPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11 0.005 0.25
1.5
VCS103info
VCS201infoBulk Metal Foil200 Series Precision Current Sensing Resistors, Conformally Coated150.11.5 0.005 0.2
VCS202info2 0.25
VCS232Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.022 0.25 500
VCS301infoBulk Metal Foil300 Series Precision Current Sensing Resistors (4-Terminal)1.50.13 0.005 0.25
10
VCS302info3
10
VCS331info13 0.25 500
10
VCS331Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VCS332infoBulk Metal Foil300 Series Precision Current Sensing Resistors (4-Terminal)10.13 0.25 500
10
VCS332Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VCS401infoBulk Metal FoilPrecision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device150.11.5 0.005 0.25
VFP3, VFP4infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
10
VFP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VH102KinfoBulk Metal FoilHermetically Sealed High Precision Resistor10.0050.6 1 150 K
VH102Z (Z Foil)infoBulk Metal FoilHermetic Version of the Molded "Z" Series Devices0.050.0050.6 10 100 K
VHA412infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHA412ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHA414infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.5 5 335 K
VHA414ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.5 5 200 K
VHA512infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.75 5 500 K
VHA512ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.75 5 300 K
VHA516-4infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011 5 668 K
VHA516-4ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011 5 400 K
VHA516-5infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.25 5 835 K
VHA516-5ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.25 5 500 K
VHA516-6infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.5 5 1 M
VHA516-6ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.5 5 600 K
VHA518-10infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.67 M
VHA518-10ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1 M
VHA518-11infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.5 5 1.84 M
VHA518-11ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.5 5 1.1 M
VHA518-7infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0011.75 5 1.17 M
VHA518-7ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0011.75 5 700 K
VHA518-8infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012 5 1.34 M
VHA518-8ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012 5 800 K
VHA518-9infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0012.25 5 1.5 M
VHA518-9ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0012.25 5 900 K
VHP100infoBulk Metal FoilUltra High Precision Hermetically Sealed Resistor with Almost Zero TCR0.60.0050.3 100 150 K
VHP101info0.3
VHP102info0.6
VHP103info0.3
VHP202infoBulk Metal FoilH Series - Oil Filled Hermetically Sealed Ultra Precision20.0010.3 5 150 K
VHP202Jinfo
VHP202ZinfoBulk Metal FoilHermetically sealed Ultra High Precision Z-Foil Technology Resistors0.050.0010.3 5 100 K
VHP202ZJinfo
VHP203 (Z-Foil)infoBulk Metal FoilHermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity0.050.0050.6 10 100 K
VHP3, VHP4, VPR247infoBulk Metal FoilHermetically Sealed and Molded Power and Current Sensing Resistors20.013 0.05 80 K
10
VHP4Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VHS102infoBulk Metal FoilHermetically Sealed High Precision Resistor20.0050.6 1 150 K
VHS555infoHermetically Sealed High Precision Resistor Produced in QPL Product Line
VHZ555 (Z Foil)infoBulk Metal FoilHermetic Version of the Molded "Z" Series Devices0.050.0050.6 4.99 121 K
VMTA55infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VPR220infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 5 10 K
8
VPR220Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.011.5 5 10 K
8
VPR221infoBulk Metal FoilPrecision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω20.011.5 0.5 500
8
VPR221Z (Z-Foil)infoBulk Metal FoilUltra High Precision Power Current Sense Resistors Z-based0.050.011.5 0.5 500
8
VPR247Z (Z Foil)infoBulk Metal FoilHigh Precision Power Current Sense Resistors Z-based0.050.013 0.25 500
10
VPR5infoBulk Metal FoilCurrent Sensing Resistor (Direct Replacement for Certain Wirewounds)20.015 1 100 K
VPR7info7
VRM 6.35mm x 25.4mminfoBulk Metal FoilIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSA101infoBulk Metal FoilUltra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 %0.050.0050.6 10 100 K
VSR, VSRJinfoBulk Metal FoilVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
0.5 1 200 K
VSR5info0.4 400 K
0.75 400 K 750 K
VSR6info0.5 0.5 400 K
1 400 K 1 M
VTA52infoBulk Metal FoilTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.011 5 500 K
VTA53info0.66 300 K
VTA54info0.5
VTA55info0.3 150 K
VTA56info0.25
Z201 (Z-Foil)infoBulk Metal FoilUltra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C0.050.0050.6 10 100 K
Z202 (Z-Foil)infoBulk Metal FoilUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
Z555 (Z Foil)infoBulk Metal FoilUltra High Precision Resistor Produced in QPL Product Line0.050.0050.6 4.99 121 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account