Part or keyword
Inventory & quote
Products A-Z
Resistors, fixed discrete
Resistance tolerance <= 0.5
User trimmable
(2 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Resistors, fixed discrete: Resistance tolerance <= 0.5 - User trimmable
Technology
Thin Film
Type
Resistors, Fixed
Typical TCR (ppm/C)
25
Min. tolerance (%)
0.1
Resistance (min) (Ohms)
100
Brand
Vishay Electro-Films
All 2 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Power (W)
Resistance (max) (Ohms)
CC7, CCB
30 x 30, 50 x 50 NiCr User Trim on Alumina
20 K
50 K
SC7, SCB
30 x 30, 50 x 50 NiCr User Trim on Silicon
0.03
20 K
50 K
0.25
20 K
50 K
Series
Description
Power (W)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account