Resistors, Discrete - Resistance below 10 Ohms - Current sensing

    All 24 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    LVR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 3.0 0.005 0.2
    5.0 0.3
    1.0 0.01 0.1
    3.0 0.2
    5.0 0.3
    10.0 0.8
    RCWE info PDF icon
    datasheet
    Thick Film Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) Resistors, Fixed 1 0.2 0.11 0.976
    0.033 0.1
    0.02 0.03
    5 0.010 0.018
    1 0.125 0.2 0.976
    0.051 0.18
    5 0.033 0.05
    1 2.0 0.051 0.976
    0.033 0.05
    0.02 0.03
    1.0 0.051 0.976
    0.033 0.05
    0.02 0.03
    0.5 0.051 0.976
    0.033 0.05
    0.02 0.03
    0.25 0.051 0.976
    0.033 0.05
    0.02 0.03
    5 0.010 0.018
    0.5
    1.0
    2.0
    RCWL info PDF icon
    datasheet
    Thick Film Thick Film Chip Resistor Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) Resistors, Fixed 5 0.5 0.10 0.91
    1.0
    0.33
    0.25 0.47
    0.10 0.43
    0.125 0.47 0.91
    0.10 0.43
    0.1 0.47 0.91
    0.10 0.43
    0.063 0.47 0.91
    0.22 0.43
    SA, SB, SC info PDF icon
    datasheet
    Thin Film Current Sensing Wirebondable Chip Resistors Resistors, Fixed 100 5 6.0 2020 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    5 2.0 1212 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    5 0.5 0606 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    SR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Open Air, Current Sense, Low Value Resistors, Fixed 1 5.0 0.004 0.05
    1.0 0.005 0.03
    3.0 0.05
    WSBS8518 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µOhm, 125 µOhm, and 250 µOhm) Resistors, Fixed 225 5 36.0 50 µ 1 m
    WSH2818 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed See datasheet 1 5.0 1 m 0.1
    WSK0612 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power, Surface Mount, 4 - Terminal Resistors, Fixed See datasheet 1 1.0 0.5 m 5 m
    WSL info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 0.25 0.001 0.2
    0.5 0.5
    1.0
    0.5 0.003
    0.5 0.004
    0.25 0.006 0.2
    0.1 0.01 0.1
    2.0
    0.125 0.2
    WSL...18 High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 2.0 0.001 0.04
    0.5 0.2
    1.0 0.5
    0.5 2.0 0.003 0.04
    1.0 0.004 0.5
    0.5 0.006 0.2
    0.2 0.01 0.1
    0.25 0.2
    WSL2726 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value, High Power, Surface Mount Resistors, Fixed See datasheet 1 3.0 0.5 m 5 m
    WSL3637 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal Resistors, Fixed See datasheet 0.5 3.0 1 m 0.01
    WSL3921, WSL5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount Resistors, Fixed See datasheet 1 5.0 0.2 m 3 m
    3.0 0.3 m 4 m
    WSL4026 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value, High Power, Surface Mount Resistors, Fixed See datasheet 1 3.0 0.5 m 5 m
    WSLP3921, WSLP5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (down to 0.0003 Ohms), Surface Mount Resistors, Fixed 75 1 10.0 0.3 m 0.5 m
    7.0 1 m 3 m
    9.0 0.5 m 1 m
    5.0 2 m 4 m
    WSLS2512, Improved Stability info PDF icon
    datasheet
    Power Metal Strip Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount Resistors, Fixed 75 1 0.01 0.1
    WSLT2010...18 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (down to 0.01 Ohm), Surface Mount Resistors, Fixed 75 0.5 1.0 0.01 0.50
    WSLT2512 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount Resistors, Fixed 75 0.5 1.0 0.01 0.50
    WSLT3921, WSLT5931 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 75 1 3.0 2 m 4 m
    5.0 1 m 3 m
    WSMS2908 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.0001 Ohm) Resistors, Fixed See datasheet 5 3.0 50 µ 1 m
    WSMS5515 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.00010 Ohms) Resistors, Fixed See datasheet 5 3.0 50 µ 1 m
    WSR info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 3.0 4527 0.001 0.2
    2.0 1
    0.5 3.0 0.01 0.2
    2.0 1
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01
    WSR2...3 info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value, Surface Mount Resistors, Fixed 1.0 3.0 0.002 0.005