Resistors, Discrete - Resistance below 10 Ohms - Flame proof

    All 4 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CCF02 (CCF-2) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Flameproof Resistors, Fixed 100 1 2.0 4.99 1 M
    CMF Fusible info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Special Purpose, Fusible, Flameproof Resistors, Fixed 100 1 0.25 4 10 K
    0.5 23 K
    CPF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Precision, Flameproof Resistors, Fixed 2 3.0 0.1 150 K
    2.0
    1.0
    0.1 3.0 8
    2.0 5
    1.0
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    8 1 M
    7.5
    6.5 7
    5.5 6
    4.0 9
    3.5
    3.0 2.6
    9
    5.0 6 1 M
    6.0 7
    10.0 8
    5 19 K
    2.6
    2.0 9
    3.0 1 M
    4.0 6
    5.0 7
    7.0 8
    2.0 2.6