Resistors, Discrete - Resistance below 10 Ohms - Fusible
All 6 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CMF Fusible | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.25 | 4 | 10 K |
| 0.5 | 23 K | |||||||||
| KK... | ![]() |
![]() datasheet |
Wirewound | Wirewound and Fusible Wirewound Resistors in Ceramic Case | Resistors, Fixed | 400 | 10 | 4.0 | 0.056 | 0.20 |
| 0.075 | 0.13 | |||||||||
| 5.0 | 0.30 | |||||||||
| 7.0 | ||||||||||
| 5 | 4.0 | 0.10 | 0.20 | |||||||
| 10 | 5.5 | 0.11 | 0.30 | |||||||
| 7.0 | 0.68 | |||||||||
| 9.0 | ||||||||||
| 5 | 5.0 | 0.15 | 0.30 | |||||||
| 7.0 | ||||||||||
| 10 | 11.0 | 1.0 | ||||||||
| 5 | 4.0 | 12 K | ||||||||
| 10 | 0.22 | 300 | ||||||||
| 400 | 10.0 | 0.27 | 0.82 | |||||||
| 17.0 | 1.6 | |||||||||
| 7.0 | 0.28 | 0.47 | ||||||||
| 5 | 0.33 | 0.68 | ||||||||
| 9.0 | ||||||||||
| 5.5 | 33 K | |||||||||
| 10 | 5.0 | 470 | ||||||||
| 7.0 | ||||||||||
| 400 | 5 | 11.0 | 0.51 | 1.0 | ||||||
| 7.0 | 47 K | |||||||||
| 10 | 0.75 | 910 | ||||||||
| 9.0 | ||||||||||
| 400 | 5 | 17.0 | 0.91 | 1.6 | ||||||
| 10.0 | 82 K | |||||||||
| 10 | 11.0 | 1.1 | 1300 | |||||||
| 17.0 | 1.8 | 2400 | ||||||||
| M25SI | ![]() |
![]() datasheet |
Thin Film | Fusible Thin Film Chip Resistor | Resistors, Fixed | 5 | 0.0 | 5 | 3900 | |
| NFR01, NFR02, NFR03 | ![]() |
![]() datasheet |
Metal Film | Fusible Power Metal Film Leaded Resistors | Resistors, Fixed | 5 | 0.0 | 0.47 | 1 | |
| 0 | 0 | |||||||||
| NFR25, NFR25H | ![]() |
![]() datasheet |
Metal film | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 100 | 5 | 0.5 | 0.22 | 15 K |
| 0.33 | ||||||||||
| Z302 BV 20327 | ![]() |
![]() datasheet |
Wirewound | Axial Cemented, Fusible, Wirewound Resistors | Resistors, Fixed | 0.0 | 0 | 0 | ||