Resistors, Discrete - Resistance below 10 Ohms - MELF

    All 6 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CMB 0207 info PDF icon
    datasheet
    Carbon Film, MELF High Pulse Load MELF Resistor Resistors, Fixed -250 2 0.4 0207 2.2 1.5 M
    1.0
    MMU 0102 HF, MMA 0204 HF, MMB 0207 HF info PDF icon
    datasheet
    Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 1 0.25 0204 1.5 475
    0.4
    2 0.2 0102 6.8 470
    0.3
    0.4 0207
    1.0
    MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 info PDF icon
    datasheet
    MELF, Thin Film MELF Resistors with Established Reliability Resistors, Fixed 0.0 1 5.11
    1 10
    MMU 0102, MMA 0204, MMB 0207 - Professional info PDF icon
    datasheet
    Thin Film, MELF Professional MELF Resistors Resistors, Fixed 100 0.5 0.4 0207 0.1 15 M
    1.0
    25 0.25 0204 0.22 10 M
    0.4
    0.2 0102 2.21 M
    0.3
    SMM0102 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 0.0 0102 Zero ohm jumper Zero ohm jumper
    SMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
    50 1 0.82