Resistors, Discrete - Resistance below 10 Ohms - Metal film

    All 21 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AMW, AMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 0.0 0.1 2000
    4700
    6200
    10 K
    15 K
    AMWS info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 0.0 0.1 2400
    4700
    6800
    10 K
    CCF02 (CCF-2) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Flameproof Resistors, Fixed 100 1 2.0 4.99 1 M
    CMF Fusible info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Special Purpose, Fusible, Flameproof Resistors, Fixed 100 1 0.25 4 10 K
    0.5 23 K
    CMF Industrial info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Precision Resistors, Fixed 2 0.1 50 M
    10 M
    22 M
    1
    5 M
    10 M
    CMF Non-Magnetic info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Non-Magnetic, Industrial, Precision Resistors, Fixed 2 1 22 M
    0.1
    10 M
    50 M
    CPCL, CPCC, CPCP, CPCF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 10 10.0 0.01 0.1
    2.0
    3.0
    5.0
    10.0 0.1 1500
    1 2.0 4000
    10 7.0 430
    2.0 500
    1 3.0 5000
    5.0
    10 3.0 800
    5.0
    1 10.0 8000
    CPF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Precision, Flameproof Resistors, Fixed 2 3.0 0.1 150 K
    2.0
    1.0
    0.1 3.0 8
    2.0 5
    1.0
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.25 1 9.76
    0.5 4.3 3.01 M
    1.0 1 2.7 M
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    8 1 M
    7.5
    6.5 7
    5.5 6
    4.0 9
    3.5
    3.0 2.6
    9
    5.0 6 1 M
    6.0 7
    10.0 8
    5 19 K
    2.6
    2.0 9
    3.0 1 M
    4.0 6
    5.0 7
    7.0 8
    2.0 2.6
    FP..P info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Pulse Withstanding Protective Resistors, Fixed 1 2.0 9
    3.0 1 M
    2.0 2.6
    MRS16, MRS25 info PDF icon
    datasheet
    Metal film Professional Thin Film Leaded Resistors Resistors, Fixed 50 1 0.6 1 10 M
    0.4 4.99 1 M
    NFR01, NFR02, NFR03 info PDF icon
    datasheet
    Metal Film Fusible Power Metal Film Leaded Resistors Resistors, Fixed 5 0.0 0.47 1
    0 0
    NFR25, NFR25H info PDF icon
    datasheet
    Metal film Fusible, Non-Flammable Metal Film Leaded Resistors Resistors, Fixed 100 5 0.5 0.22 15 K
    0.33
    RMW, RMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 10 0.0 0.22 1.5
    0.47
    5 1.6 3900
    4700
    7500
    RMW-L, RMF-L info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 10 0.0 0.22 1.5
    0.47
    5 1.6 3900
    4700
    SFR16S/25/25H info PDF icon
    datasheet
    Metal Film Standard Metal Film Leaded Resistors Resistors, Fixed 5 1 Zero ohm jumper
    0.22
    SMM0102 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 0.0 0102 Zero ohm jumper Zero ohm jumper
    SMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
    50 1 0.82
    SMM0207 info PDF icon
    datasheet
    Metal Film Metal Film, Cylindrical Resistors Resistors, Fixed 100 5 1.0 0.16 0.91
    50 1 1 10 M
    0.5 2.21 M
    SMW, SMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 0.0 0.47 1500
    5 0.1 200
    560
    1500