Resistors, Discrete - Resistance below 10 Ohms - Power 0.5W or below
-
- Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile October 19, 2009
- Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance November 11, 2005
All Resistors, discrete press release
All 35 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CHP, HCHP | ![]() |
![]() datasheet |
Thick Film | High Stability Resistor Chips Thick Film Technology | Resistors, Fixed | 100 | 1 | 0.5 | 1505 | 5 | 10 M |
| 0.25 | 1206 | ||||||||||
| 1005 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.2 | 0805 | ||||||||||
| 0705 | |||||||||||
| 0.125 | 0603 | ||||||||||
| 0.05 | 0502 | ||||||||||
| 0.125 | 0505 | ||||||||||
| 200 | 2 | 1 | |||||||||
| 0.05 | 0502 | 25 M | |||||||||
| 0.125 | 0603 | ||||||||||
| 0.2 | 0705 | ||||||||||
| 0805 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.25 | 1005 | 50 M | |||||||||
| 1206 | |||||||||||
| 0.5 | 1505 | 75 M | |||||||||
| 5 | 0.125 | 0505 | 0.1 | 10 M | |||||||
| 0.05 | 0502 | 25 M | |||||||||
| 0.125 | 0603 | ||||||||||
| 0.2 | 0705 | ||||||||||
| 0805 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.25 | 1005 | 50 M | |||||||||
| 1206 | |||||||||||
| 0.5 | 1505 | 75 M | |||||||||
| CHPHR | ![]() |
![]() datasheet |
Thick Film | ESA High Stability Thick Film Resistor Chips | Resistors, Fixed | 100 | 1 | 0.5 | 2010 | 1 | 10 M |
| 0.25 | 1206 | ||||||||||
| 0.2 | 0805 | ||||||||||
| 0.1 | 0603 | ||||||||||
| CMB 0207 | ![]() |
![]() datasheet |
Carbon Film, MELF | High Pulse Load MELF Resistor | Resistors, Fixed | -250 | 2 | 0.4 | 0207 | 2.2 | 1.5 M |
| CMF Fusible | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.25 | 4 | 10 K | |
| 0.5 | 23 K | ||||||||||
| CRCW-HP e3 | ![]() |
![]() datasheet |
Thick Film | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 100 | 1 | 0.5 | 1206 | ||
| 0.25 | 0603 | ||||||||||
| 0.125 | 0402 | ||||||||||
| CTR (Low Ohmic) | ![]() |
![]() datasheet |
Thin Film | (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon | Resistors, Fixed | 600 | 5 | 0.25 | 1 | 5.1 | |
| 100 | 1 | 5.1 | 9.9 | ||||||||
| CW | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Coated, Axial Lead | Resistors, Fixed | 10 | 0.5 | 0.1 | 1770 | ||
| D../CRCW....-IF e3 | ![]() |
![]() datasheet |
Thick Film, Rectangular Chip | Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof | Resistors, Fixed | 200 | 0.125 | 0805 | 1 | 40 K | |
| 0.25 | 1206 | ||||||||||
| D../CRCW....-LR | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | Resistors, Fixed | 300 | 5 | 0.125 | 0805 | 0.1 | 0.43 |
| 0.25 | 1206 | ||||||||||
| 400 | 0.1 | 0603 | |||||||||
| 200 | 0.33 | 1210 | 0.91 | ||||||||
| 0.5 | 2010 | ||||||||||
| 600 | 0.063 | 0402 | 0.22 | 0.43 | |||||||
| 200 | 0.1 | 0603 | 0.47 | 0.91 | |||||||
| 0.125 | 0805 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 400 | 0.063 | 0402 | |||||||||
| D/CRCW e3 | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 100 | 1 | 0.5 | 1210 | 1 | 10 M |
| 0.25 | 1206 | ||||||||||
| 0.125 | 0805 | ||||||||||
| 0.1 | 0603 | ||||||||||
| 0.063 | 0402 | ||||||||||
| ERL (Military RLR) | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 100 | 1 | 0.125 | 4.7 | 301 K | |
| 0.25 | 1 | 9.76 | |||||||||
| 0.5 | 4.3 | 3.01 M | |||||||||
| L | ![]() |
![]() datasheet |
Thin Film | SMD Wraparound Low Value Thin Film Chip Resistor | Resistors, Fixed | 100 | 1 | 0.2 | 0705 | 0.5 | 9.99 |
| 300 | 0.125 | 0603 | 0.1 | ||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 300 | 0505 | 0.1 | |||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 200 | 0.2 | 0705 | 0.25 | ||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0805 | 0.5 | |||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.25 | 1005 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.33 | 1206 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.5 | 1505 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| MID | ![]() |
![]() datasheet |
Thin Film | 50 x 50 Ta2 N Microwave on Alumina | Resistors, Fixed | 200 | 1 | 0.2 | 2 | 5.1 | |
| 100 | 5.1 | 10 | |||||||||
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF | ![]() |
![]() datasheet |
Thin Film, MELF | High Frequency MELF Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 0204 | 1.5 | 475 |
| 0.4 | |||||||||||
| 2 | 0.2 | 0102 | 6.8 | 470 | |||||||
| 0.3 | |||||||||||
| 0.4 | 0207 | ||||||||||
| MMU 0102, MMA 0204, MMB 0207 - Professional | ![]() |
![]() datasheet |
Thin Film, MELF | Professional MELF Resistors | Resistors, Fixed | 100 | 0.5 | 0.4 | 0207 | 0.1 | 15 M |
| 25 | 0.25 | 0204 | 0.22 | 10 M | |||||||
| 0.4 | |||||||||||
| 0.2 | 0102 | 2.21 M | |||||||||
| 0.3 | |||||||||||
| MRS16, MRS25 | ![]() |
![]() datasheet |
Metal film | Professional Thin Film Leaded Resistors | Resistors, Fixed | 50 | 1 | 0.4 | 4.99 | 1 M | |
| NFR25, NFR25H | ![]() |
![]() datasheet |
Metal film | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 100 | 5 | 0.5 | 0.22 | 15 K | |
| 0.33 | |||||||||||
| QFM | ![]() |
![]() datasheet |
Thin Film | 20 x 20 Ta2 N on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| QFN | ![]() |
![]() datasheet |
Thin Film | 20 x 20 NiCr on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| RCA | ![]() |
![]() datasheet |
Thick Film | Automotive Grade Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 200 | 5 | 0.063 | 1 | 10 M | |
| 1 | 9.76 | ||||||||||
| 5 | 0.1 | 10 M | |||||||||
| 1 | 9.76 | ||||||||||
| 100 | 0.125 | 10 M | |||||||||
| 0.25 | |||||||||||
| RCA e3 | ![]() |
![]() datasheet |
Thick Film | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 200 | 1 | 0.063 | 0402 | 1 | 9.76 |
| 5 | 10 M | ||||||||||
| 100 | 1 | 0.1 | 0603 | ||||||||
| 0.125 | 0805 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 0.5 | 1210 | ||||||||||
| RCL e3 | ![]() |
![]() datasheet |
Thick Film | Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 100 | 1 | 0.5 | 0612 | 1 | 1 M |
| RCWE | ![]() |
![]() datasheet |
Thick Film | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | Resistors, Fixed | 1 | 0.2 | 0.11 | 0.976 | ||
| 0.033 | 0.1 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 5 | 0.010 | 0.018 | |||||||||
| 1 | 0.125 | 0.2 | 0.976 | ||||||||
| 0.051 | 0.18 | ||||||||||
| 5 | 0.033 | 0.05 | |||||||||
| 1 | 0.5 | 0.051 | 0.976 | ||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 0.25 | 0.051 | 0.976 | |||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 5 | 0.010 | 0.018 | |||||||||
| 0.5 | |||||||||||
| RCWL | ![]() |
![]() datasheet |
Thick Film | Thick Film Chip Resistor Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 5 | 0.5 | 0.10 | 0.91 | ||
| 0.33 | |||||||||||
| 0.25 | 0.47 | ||||||||||
| 0.10 | 0.43 | ||||||||||
| 0.125 | 0.47 | 0.91 | |||||||||
| 0.10 | 0.43 | ||||||||||
| 0.1 | 0.47 | 0.91 | |||||||||
| 0.10 | 0.43 | ||||||||||
| 0.063 | 0.47 | 0.91 | |||||||||
| 0.22 | 0.43 | ||||||||||
| RCWP Jumper | ![]() |
![]() datasheet |
Thick Film | Thick Film Chip Resistor, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.04 | 0 | 0 | |||
| 0.05 | |||||||||||
| 0.08 | |||||||||||
| 0.1 | |||||||||||
| 0.125 | |||||||||||
| 0.15 | |||||||||||
| 0.25 | |||||||||||
| 0.35 | |||||||||||
| 0.5 | |||||||||||
| RCWP Moisture Resistant | ![]() |
![]() datasheet |
Thick Film | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 300 | 10 | 0.04 | 1 | 9.1 | |
| 0.05 | |||||||||||
| 0.1 | 5.6 | ||||||||||
| 0.125 | 9.1 | ||||||||||
| 0.15 | 5.6 | ||||||||||
| 0.2 | |||||||||||
| 0.25 | |||||||||||
| 0.5 | |||||||||||
| 0.225 | |||||||||||
| RCWPM (Military M/D55342) | ![]() |
![]() datasheet |
Thick Film | Thick Film Chip resistors, Military/Established reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 2 | 0.1 | 1 | 5.65 | ||
| 0.15 | |||||||||||
| 0.2 | |||||||||||
| 0.225 | |||||||||||
| 0.25 | |||||||||||
| 0.5 | |||||||||||
| 0.04 | 9.11 | ||||||||||
| 0.05 | |||||||||||
| 0.125 | |||||||||||
| RS, NS | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated | Resistors, Fixed | 0.5 | 0.4 | 0.1 | 3400 | ||
| 0.25 | 0.499 | ||||||||||
| 0.1 | 1000 | ||||||||||
| 0.05 | 1 | ||||||||||
| SA, SB, SC | ![]() |
![]() datasheet |
Thin Film | Current Sensing Wirebondable Chip Resistors | Resistors, Fixed | 100 | 5 | 0.5 | 0606 | 0.05 | 0.2 |
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| SFP | ![]() |
![]() datasheet |
Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | Resistors, Fixed | 100 | 0.1 | 0.25 | 1 | 1 M | |
| SMM0204 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting | Resistors, Fixed | 100 | 5 | 0.25 | 0204 | 0.22 | 10 M |
| 50 | 1 | 0.82 | |||||||||
| WSC, WSN | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| WSF | ![]() |
![]() datasheet |
Thin Film, Molded | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 100 | 0.5 | 0.5 | 2012 | 5 | 1430 |
| WSL | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 0.25 | 0.001 | 0.2 | ||
| 0.5 | 0.5 | ||||||||||
| 0.5 | 0.004 | ||||||||||
| 0.25 | 0.006 | 0.2 | |||||||||
| 0.1 | 0.01 | 0.1 | |||||||||
| 0.125 | 0.2 | ||||||||||
| WSL...18 High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 0.5 | 0.001 | 0.2 | ||
| 0.5 | 0.006 | ||||||||||
| 0.2 | 0.01 | 0.1 | |||||||||
| 0.25 | 0.2 | ||||||||||