Resistors, Discrete - Resistance below 10 Ohms - Power 0.25W or below

    All 26 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CHP, HCHP info PDF icon
    datasheet
    Thick Film High Stability Resistor Chips Thick Film Technology Resistors, Fixed 100 1 0.25 1206 5 10 M
    1005
    0.2 0805
    0705
    0.125 0603
    0.05 0502
    0.125 0505
    200 2 1
    0.05 0502 25 M
    0.125 0603
    0.2 0705
    0805
    0.25 1005 50 M
    1206
    5 0.125 0505 0.1 10 M
    0.05 0502 25 M
    0.125 0603
    0.2 0705
    0805
    0.25 1005 50 M
    1206
    CHPHR info PDF icon
    datasheet
    Thick Film ESA High Stability Thick Film Resistor Chips Resistors, Fixed 100 1 0.25 1206 1 10 M
    0.2 0805
    0.1 0603
    CMF Fusible info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Special Purpose, Fusible, Flameproof Resistors, Fixed 100 1 0.25 4 10 K
    CRCW-HP e3 info PDF icon
    datasheet
    Thick Film Pulse Proof, High Power Thick Film Chip Resistors Resistors, Fixed 100 1 0.25 0603
    0.125 0402
    CTR (Low Ohmic) info PDF icon
    datasheet
    Thin Film (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon Resistors, Fixed 600 5 0.25 1 5.1
    100 1 5.1 9.9
    D../CRCW....-IF e3 info PDF icon
    datasheet
    Thick Film, Rectangular Chip Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof Resistors, Fixed 200 0.125 0805 1 40 K
    0.25 1206
    D../CRCW....-LR info PDF icon
    datasheet
    Thick Film Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 300 5 0.125 0805 0.1 0.43
    0.25 1206
    400 0.1 0603
    600 0.063 0402 0.22
    200 0.1 0603 0.47 0.91
    0.125 0805
    0.25 1206
    400 0.063 0402
    D/CRCW e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 0.25 1206 1 10 M
    0.125 0805
    0.1 0603
    0.063 0402
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.25 1 9.76
    L info PDF icon
    datasheet
    Thin Film SMD Wraparound Low Value Thin Film Chip Resistor Resistors, Fixed 100 1 0.2 0705 0.5 9.99
    300 0.125 0603 0.1
    200 0.25
    100 0.5
    300 0505 0.1
    200 0.25
    100 0.5
    200 0.2 0705 0.25
    300 0.1
    100 0805 0.5
    200 0.25
    300 0.1
    100 0.25 1005 0.5
    200 0.25
    300 0.1
    MID info PDF icon
    datasheet
    Thin Film 50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed 200 1 0.2 2 5.1
    100 5.1 10
    MMU 0102 HF, MMA 0204 HF, MMB 0207 HF info PDF icon
    datasheet
    Thin Film, MELF High Frequency MELF Resistors Resistors, Fixed 50 1 0.25 0204 1.5 475
    2 0.2 0102 6.8 470
    MMU 0102, MMA 0204, MMB 0207 - Professional info PDF icon
    datasheet
    Thin Film, MELF Professional MELF Resistors Resistors, Fixed 25 0.5 0.25 0204 0.22 10 M
    0.2 0102 2.21 M
    QFM info PDF icon
    datasheet
    Thin Film 20 x 20 Ta2 N on Quartz Resistors, Fixed 250 1 0.025 1 10
    QFN info PDF icon
    datasheet
    Thin Film 20 x 20 NiCr on Quartz Resistors, Fixed 250 1 0.025 1 10
    RCA info PDF icon
    datasheet
    Thick Film Automotive Grade Thick Film, Rectangular Chip Resistors Resistors, Fixed 200 5 0.063 1 10 M
    1 9.76
    5 0.1 10 M
    1 9.76
    100 0.125 10 M
    0.25
    RCA e3 info PDF icon
    datasheet
    Thick Film Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 200 1 0.063 0402 1 9.76
    5 10 M
    100 1 0.1 0603
    0.125 0805
    0.25 1206
    RCWE info PDF icon
    datasheet
    Thick Film Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) Resistors, Fixed 1 0.2 0.11 0.976
    0.033 0.1
    0.02 0.03
    5 0.010 0.018
    1 0.125 0.2 0.976
    0.051 0.18
    5 0.033 0.05
    1 0.25 0.051 0.976
    0.033 0.05
    0.02 0.03
    5 0.010 0.018
    RCWL info PDF icon
    datasheet
    Thick Film Thick Film Chip Resistor Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) Resistors, Fixed 5 0.25 0.47 0.91
    0.10 0.43
    0.125 0.47 0.91
    0.10 0.43
    0.1 0.47 0.91
    0.10 0.43
    0.063 0.47 0.91
    0.22 0.43
    RCWP Jumper info PDF icon
    datasheet
    Thick Film Thick Film Chip Resistor, Zero Ohm Jumper, Industrial Resistors, Fixed 0.04 0 0
    0.05
    0.08
    0.1
    0.125
    0.15
    0.25
    RCWP Moisture Resistant info PDF icon
    datasheet
    Thick Film Thick Film Chip Resistors, Industrial, Moisture Resistant Resistors, Fixed 300 10 0.04 1 9.1
    0.05
    0.1 5.6
    0.125 9.1
    0.15 5.6
    0.2
    0.25
    0.225
    RCWPM (Military M/D55342) info PDF icon
    datasheet
    Thick Film Thick Film Chip resistors, Military/Established reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 2 0.1 1 5.65
    0.15
    0.2
    0.225
    0.25
    0.04 9.11
    0.05
    0.125
    SFP info PDF icon
    datasheet
    Thin Film 22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed 100 0.1 0.25 1 1 M
    SMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
    50 1 0.82
    WSL info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 0.25 0.001 0.2
    0.5 0.006
    0.1 0.01 0.1
    0.125 0.2
    WSL...18 High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 0.5 0.2 0.01 0.1
    0.25 0.2