February 08, 2008
Vishay’s New Z202 Miniature Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of ±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of ±5 ppm, and Tolerances to ±0.01 %
October 17, 2007
Vishay’s New SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated Power, Tight Tolerance to ± 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V
November 11, 2005
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
October 19, 2005
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size
April 25, 2003
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"
February 07, 2003
Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements and Assembly Costs With Automatic Placement Capability
August 09, 2002
New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes
November 21, 2000
Thin film flat chip resistor family grows to cover virtually every application