|
| All Resistors, fixed discrete press releases |
 |
|
August 15,
2008
|  |
Vishay’s New VCS1625Z Ultra-High-Precision
Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low
Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to
±0.2 %, and PCR of ±5 ppm at Rated Power
|
|
July 30,
2008
|  |
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR
of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability
of ±0.005 % (50 ppm)
|
|
June 27,
2008
|  |
Vishay’s New CSM2512S Bulk
Metal® Surface-Mount Power Metal Strip® Resistor Offers
Improved Load-Life Stability of 0.05 %, Absolute TCR
of ±15 ppm/°C, and Tolerance of ±0.1 %
|
|
June 27,
2008
|  |
Vishay’s New Hermetically Sealed VHP203
Miniature Ultra-High-Precision Z-Foil Resistor Features a Low
Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated
Power, Tolerance of ±0.001 %, and Load-Life Stability of
±0.002 %
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
January 19,
2007
|  |
Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω
|
|
August 23,
2006
|  |
Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's
First to Offer Temperature Range of –65 °C to +275 °C
|
|
August 23,
2006
|  |
Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size
|
|
November 11,
2005
|  |
Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance
|
|
October 19,
2005
|  |
Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size
|
|
January 12,
2005
|  |
New Wirewound / Metal Oxide
Resistor Series Optimized for High-Volume Requirements Deliver Power
Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω
|
|
January 20,
2004
|  |
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
|
|
June 20,
2003
|  |
Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip
|
|
May 15,
2003
|  |
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes
|
|
April 25,
2003
|  |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer
High Performance in Chip as Small as 0.010" by 0.020"
|
|
February 07,
2003
|  |
Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements
and Assembly Costs With Automatic Placement Capability
|
|
August 09,
2002
|  |
New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes
|
|
October 05,
2001
|  |
Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor
|
|
May 18,
2001
|  |
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature
|
|
November 21,
2000
|  |
New LSR37 low ohmic surge Flash resistor for high pulse protection
|
|
November 21,
2000
|  |
Thin film flat chip resistor family grows to cover virtually every application
|
 |
|
|  |