Resistors, Discrete - Resistance below 10 Ohms - Power Metal Strip
All 19 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| WSBS8518 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µOhm, 125 µOhm, and 250 µOhm) | Resistors, Fixed | 225 | 5 | 36.0 | 50 µ | 1 m | |
| WSH2818 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 1 m | 0.1 | |
| WSK0612 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power, Surface Mount, 4 - Terminal | Resistors, Fixed | See datasheet | 1 | 1.0 | 0.5 m | 5 m | |
| WSL | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 0.25 | 0.001 | 0.2 | ||
| 0.5 | 0.5 | ||||||||||
| 1.0 | |||||||||||
| 0.5 | 0.003 | ||||||||||
| 0.5 | 0.004 | ||||||||||
| 0.25 | 0.006 | 0.2 | |||||||||
| 0.1 | 0.01 | 0.1 | |||||||||
| 2.0 | |||||||||||
| 0.125 | 0.2 | ||||||||||
| WSL...18 High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2.0 | 0.001 | 0.04 | ||
| 0.5 | 0.2 | ||||||||||
| 1.0 | 0.5 | ||||||||||
| 0.5 | 2.0 | 0.003 | 0.04 | ||||||||
| 1.0 | 0.004 | 0.5 | |||||||||
| 0.5 | 0.006 | 0.2 | |||||||||
| 0.2 | 0.01 | 0.1 | |||||||||
| 0.25 | 0.2 | ||||||||||
| WSL2726 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount | Resistors, Fixed | See datasheet | 1 | 3.0 | 0.5 m | 5 m | |
| WSL3637 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | Resistors, Fixed | See datasheet | 0.5 | 3.0 | 1 m | 0.01 | |
| WSL3921, WSL5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | Resistors, Fixed | See datasheet | 1 | 5.0 | 0.2 m | 3 m | |
| 3.0 | 0.3 m | 4 m | |||||||||
| WSL4026 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount | Resistors, Fixed | See datasheet | 1 | 3.0 | 0.5 m | 5 m | |
| WSLP3921, WSLP5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 75 | 1 | 10.0 | 0.3 m | 0.5 m | |
| 7.0 | 1 m | 3 m | |||||||||
| 9.0 | 0.5 m | 1 m | |||||||||
| 5.0 | 2 m | 4 m | |||||||||
| WSLS2512, Improved Stability | ![]() |
![]() datasheet |
Power Metal Strip | Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | Resistors, Fixed | 75 | 1 | 0.01 | 0.1 | ||
| WSLT2010...18 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (down to 0.01 Ohm), Surface Mount | Resistors, Fixed | 75 | 0.5 | 1.0 | 0.01 | 0.50 | |
| WSLT2512 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | Resistors, Fixed | 75 | 0.5 | 1.0 | 0.01 | 0.50 | |
| WSLT3921, WSLT5931 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 75 | 1 | 3.0 | 2 m | 4 m | |
| 5.0 | 1 m | 3 m | |||||||||
| WSMS2908 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.0001 Ohm) | Resistors, Fixed | See datasheet | 5 | 3.0 | 50 µ | 1 m | |
| WSMS5515 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.00010 Ohms) | Resistors, Fixed | See datasheet | 5 | 3.0 | 50 µ | 1 m | |
| WSR | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 3.0 | 4527 | 0.001 | 0.2 | |
| 2.0 | 1 | ||||||||||
| 0.5 | 3.0 | 0.01 | 0.2 | ||||||||
| 2.0 | 1 | ||||||||||
| WSR High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1 | 5.0 | 4527 | 0.001 | 0.3 | |
| 0.5 | 0.01 | ||||||||||
| WSR2...3 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value, Surface Mount | Resistors, Fixed | 1.0 | 3.0 | 0.002 | 0.005 | ||