Related press releases

November 18, 2009

Vishay Wins EDN China Innovation Awards for Power Metal Strip® Resistors and 3rd Generation TrenchFET® Power MOSFETs

October 19, 2009

Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile

September 23, 2009

Vishay’s New High-Precision Flat Chip Resistors in Thin Film Technology Feature Tolerances Down to ± 0.05 % and TCR as Low as ± 5 ppm/K in 0603, 0805, and 1206 Case Sizes

July 17, 2009

Vishay Releases New Power Metal Strip® Battery Shunt Resistor With 36-W Power Capability and Resistance Values Down to 100 μΩ in 8518 Size Package

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

January 14, 2009

Vishay’s New WSLT2010...18 1-W, Surface-Mount 2010 Power Metal Strip® Resistor Is Industry’s First to Offer Temperature Range of −65 °C to +275 °C

April 24, 2008

Vishay’s Electro-Pyrotechnic Initiator Chip Resistor Named as Winner of EDN’s 18th Annual Innovation Award In Passive Components and Interconnect Category

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

February 13, 2008

Vishay’s Electro-Pyrotechnic Initiator Chip Resistor Selected as Finalist in EDN’s 18th Annual Innovation Awards

January 23, 2008

Vishay’s New WSMS5515 Power Metal Strip® Meter Shunt Resistor Offers 3-W Power Capability With Low Resistance Values of 500 µΩ to 100 µΩ

December 19, 2007

Vishay’s New Electro-Pyrotechnic Initiator Chip Resistor is Industry’s First to Offer Joule Effect Ignition For Fast Firing Times Down to 50 μs, and a No Fire/All Fire Ratio up to 70 %

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

September 13, 2006

Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature Stability of ≤0.05 %, Temperature Testing up to 200 °C, Reliability in Extreme Environmental Conditions

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

November 11, 2005

Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance

October 19, 2005

Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

January 12, 2005

New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω

April 25, 2003

Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"

February 07, 2003

Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements and Assembly Costs With Automatic Placement Capability

August 09, 2002

New Vishay Power Metal Strip® Resistors Offer Power Ratings of up to 2 W in Small Package Sizes

July 26, 2002

Vishay Provides High-Power, Low-Cost Wirewound Resistor Series for Increased Reliability in Consumer Products

June 28, 2002

New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic Systems

October 26, 2001

Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy

May 18, 2001

New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature