July 30, 2008
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability of ±0.005 % (50 ppm)
June 27, 2008
Vishay’s New Hermetically Sealed VHP203 Miniature Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.001 %, and Load-Life Stability of ±0.002 %
June 25, 2008
Vishay’s New D2TO35 35-W Thick Film Power Resistor Features Wide 0.01-Ω to 550-kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
February 08, 2008
Vishay’s New Z202 Miniature Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of ±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of ±5 ppm, and Tolerances to ±0.01 %
October 17, 2007
Vishay’s New SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated Power, Tight Tolerance to ± 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V
February 09, 2007
Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)
June 24, 2005
New Vishay Thick Film Power Resistors in TO220 and TO247 Packages Feature Resistance Range of 0.010 Ohms to 1 Megohm, Inductance of Less than 0.1 Microhenries
January 24, 2003
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ
June 28, 2002
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic Systems