Resistors, Discrete - Resistance below 10 Ohms - Surface mount
-
- Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile October 19, 2009
- Vishay’s New High-Precision Flat Chip Resistors in Thin Film Technology Feature Tolerances Down to ± 0.05 % and TCR as Low as ± 5 ppm/K in 0603, 0805, and 1206 Case Sizes September 23, 2009
All Resistors, discrete press release
All 40 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CHP, HCHP | ![]() |
![]() datasheet |
Thick Film | High Stability Resistor Chips Thick Film Technology | Resistors, Fixed | 100 | 1 | 1.0 | 2010 | 5 | 10 M |
| 0.75 | 2208 | ||||||||||
| 0.5 | 1505 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 1005 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.2 | 0805 | ||||||||||
| 0705 | |||||||||||
| 0.125 | 0603 | ||||||||||
| 0.05 | 0502 | ||||||||||
| 1.0 | 1020 | ||||||||||
| 0.125 | 0505 | ||||||||||
| 2.0 | 2512 | ||||||||||
| 200 | 2 | 0.125 | 0505 | 1 | |||||||
| 1.0 | 1020 | ||||||||||
| 0.05 | 0502 | 25 M | |||||||||
| 0.125 | 0603 | ||||||||||
| 0.2 | 0705 | ||||||||||
| 0805 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.25 | 1005 | 50 M | |||||||||
| 1206 | |||||||||||
| 0.5 | 1505 | 75 M | |||||||||
| 0.75 | 2208 | 100 M | |||||||||
| 1.0 | 2010 | ||||||||||
| 2.0 | 2512 | ||||||||||
| 5 | 0.125 | 0505 | 0.1 | 10 M | |||||||
| 1.0 | 1020 | ||||||||||
| 0.05 | 0502 | 25 M | |||||||||
| 0.125 | 0603 | ||||||||||
| 0.2 | 0705 | ||||||||||
| 0805 | |||||||||||
| 0.5 | 1010 | ||||||||||
| 0.25 | 1005 | 50 M | |||||||||
| 1206 | |||||||||||
| 0.5 | 1505 | 75 M | |||||||||
| 0.75 | 2208 | 100 M | |||||||||
| 1.0 | 2010 | ||||||||||
| 2.0 | 2512 | ||||||||||
| CHPHR | ![]() |
![]() datasheet |
Thick Film | ESA High Stability Thick Film Resistor Chips | Resistors, Fixed | 100 | 1 | 0.8 | 2512 | 1 | 10 M |
| 0.5 | 2010 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 0.2 | 0805 | ||||||||||
| 0.1 | 0603 | ||||||||||
| CMB 0207 | ![]() |
![]() datasheet |
Carbon Film, MELF | High Pulse Load MELF Resistor | Resistors, Fixed | -250 | 2 | 0.4 | 0207 | 2.2 | 1.5 M |
| 1.0 | |||||||||||
| CRCW-HP e3 | ![]() |
![]() datasheet |
Thick Film | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 100 | 1 | 1218 | |||
| 0.75 | 1210 | ||||||||||
| 0.5 | 1206 | ||||||||||
| 0805 | |||||||||||
| 0.25 | 0603 | ||||||||||
| 0.125 | 0402 | ||||||||||
| 1.0 | 2010 | ||||||||||
| 2512 | |||||||||||
| CRCW....-37 | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 10 | 0.0 | 5.1 | 10 M | ||
| CRCW....-37 e3 | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 10 | 0.0 | 5.1 | 10 M | ||
| CTR (Low Ohmic) | ![]() |
![]() datasheet |
Thin Film | (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon | Resistors, Fixed | 600 | 5 | 0.25 | 1 | 5.1 | |
| 100 | 1 | 5.1 | 9.9 | ||||||||
| D../CRCW....-IF e3 | ![]() |
![]() datasheet |
Thick Film, Rectangular Chip | Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof | Resistors, Fixed | 200 | 0.125 | 0805 | 1 | 40 K | |
| 0.25 | 1206 | ||||||||||
| D../CRCW....-LR | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | Resistors, Fixed | 300 | 5 | 0.125 | 0805 | 0.1 | 0.43 |
| 0.25 | 1206 | ||||||||||
| 400 | 0.1 | 0603 | |||||||||
| 200 | 0.33 | 1210 | 0.91 | ||||||||
| 0.5 | 2010 | ||||||||||
| 1.0 | 1218 | ||||||||||
| 2512 | |||||||||||
| 600 | 0.063 | 0402 | 0.22 | 0.43 | |||||||
| 200 | 0.1 | 0603 | 0.47 | 0.91 | |||||||
| 0.125 | 0805 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 400 | 0.063 | 0402 | |||||||||
| D/CRCW | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 100 | 1 | 0402 | 1 | 10 M | |
| 0603 | |||||||||||
| 0805 | |||||||||||
| 1206 | |||||||||||
| 1210 | |||||||||||
| 1218 | 2.2 M | ||||||||||
| 2010 | 10 M | ||||||||||
| 2512 | |||||||||||
| D/CRCW e3 | ![]() |
![]() datasheet |
Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 100 | 1 | 1.0 | 2512 | 1 | 10 M |
| 0.75 | 2010 | ||||||||||
| 1.0 | 1218 | 2.2 M | |||||||||
| 0.5 | 1210 | 10 M | |||||||||
| 0.25 | 1206 | ||||||||||
| 0.125 | 0805 | ||||||||||
| 0.1 | 0603 | ||||||||||
| 0.063 | 0402 | ||||||||||
| EPIC | ![]() |
![]() datasheet |
Thin Film | Electro-Pyrotechnic Initiator Chip Resistor | Resistors, Fixed, Initiator | 0603 | 2 | 10 | |||
| L | ![]() |
![]() datasheet |
Thin Film | SMD Wraparound Low Value Thin Film Chip Resistor | Resistors, Fixed | 100 | 1 | 0.2 | 0705 | 0.5 | 9.99 |
| 300 | 0.125 | 0603 | 0.1 | ||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 300 | 0505 | 0.1 | |||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 200 | 0.2 | 0705 | 0.25 | ||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0805 | 0.5 | |||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.25 | 1005 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.33 | 1206 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.5 | 1505 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 1.0 | 2010 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| L-NS | ![]() |
![]() datasheet |
Thin Film | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 300 | 1 | 1000.0 | 2010 | 0.17 | 10.0 |
| 2000.0 | 2512 | 0.18 | |||||||||
| 330.0 | 1206 | 0.10 | |||||||||
| 500.0 | 1505 | 0.25 | |||||||||
| 200.0 | 0805 | 0.10 | 6.0 | ||||||||
| 250.0 | 1005 | 0.15 | 10.0 | ||||||||
| 1000.0 | 1020 | 0.03 | 3.0 | ||||||||
| 125.0 | 0505 | 0.05 | 5.0 | ||||||||
| 0603 | 0.10 | ||||||||||
| 200.0 | 0705 | 6.0 | |||||||||
| M25SI | ![]() |
![]() datasheet |
Thin Film | Fusible Thin Film Chip Resistor | Resistors, Fixed | 5 | 0.0 | 5 | 3900 | ||
| MID | ![]() |
![]() datasheet |
Thin Film | 50 x 50 Ta2 N Microwave on Alumina | Resistors, Fixed | 200 | 1 | 0.2 | 2 | 5.1 | |
| 100 | 5.1 | 10 | |||||||||
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF | ![]() |
![]() datasheet |
Thin Film, MELF | High Frequency MELF Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 0204 | 1.5 | 475 |
| 0.4 | |||||||||||
| 2 | 0.2 | 0102 | 6.8 | 470 | |||||||
| 0.3 | |||||||||||
| 0.4 | 0207 | ||||||||||
| 1.0 | |||||||||||
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 | ![]() |
![]() datasheet |
MELF, Thin Film | MELF Resistors with Established Reliability | Resistors, Fixed | 0.0 | 1 | 5.11 | |||
| 1 | 10 | ||||||||||
| MMU 0102, MMA 0204, MMB 0207 - Professional | ![]() |
![]() datasheet |
Thin Film, MELF | Professional MELF Resistors | Resistors, Fixed | 100 | 0.5 | 0.4 | 0207 | 0.1 | 15 M |
| 1.0 | |||||||||||
| 25 | 0.25 | 0204 | 0.22 | 10 M | |||||||
| 0.4 | |||||||||||
| 0.2 | 0102 | 2.21 M | |||||||||
| 0.3 | |||||||||||
| QFM | ![]() |
![]() datasheet |
Thin Film | 20 x 20 Ta2 N on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| QFN | ![]() |
![]() datasheet |
Thin Film | 20 x 20 NiCr on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| RCA e3 | ![]() |
![]() datasheet |
Thick Film | Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 200 | 1 | 0.063 | 0402 | 1 | 9.76 |
| 5 | 10 M | ||||||||||
| 100 | 1 | 0.1 | 0603 | ||||||||
| 0.125 | 0805 | ||||||||||
| 0.25 | 1206 | ||||||||||
| 0.5 | 1210 | ||||||||||
| 1.0 | 1218 | 2.2 M | |||||||||
| 0.75 | 2010 | 10 M | |||||||||
| 1.0 | 2512 | ||||||||||
| RCL e3 | ![]() |
![]() datasheet |
Thick Film | Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | 100 | 1 | 0.5 | 0612 | 1 | 1 M |
| 1.0 | 1218 | 2.2 M | |||||||||
| RCWE | ![]() |
![]() datasheet |
Thick Film | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | Resistors, Fixed | 1 | 0.2 | 0.11 | 0.976 | ||
| 0.033 | 0.1 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 5 | 0.010 | 0.018 | |||||||||
| 1 | 0.125 | 0.2 | 0.976 | ||||||||
| 0.051 | 0.18 | ||||||||||
| 5 | 0.033 | 0.05 | |||||||||
| 1 | 2.0 | 0.051 | 0.976 | ||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 1.0 | 0.051 | 0.976 | |||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 0.5 | 0.051 | 0.976 | |||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 0.25 | 0.051 | 0.976 | |||||||||
| 0.033 | 0.05 | ||||||||||
| 0.02 | 0.03 | ||||||||||
| 5 | 0.010 | 0.018 | |||||||||
| 0.5 | |||||||||||
| 1.0 | |||||||||||
| 2.0 | |||||||||||
| RCWL | ![]() |
![]() datasheet |
Thick Film | Thick Film Chip Resistor Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 5 | 0.5 | 0.10 | 0.91 | ||
| 1.0 | |||||||||||
| 0.33 | |||||||||||
| 0.25 | 0.47 | ||||||||||
| 0.10 | 0.43 | ||||||||||
| 0.125 | 0.47 | 0.91 | |||||||||
| 0.10 | 0.43 | ||||||||||
| 0.1 | 0.47 | 0.91 | |||||||||
| 0.10 | 0.43 | ||||||||||
| 0.063 | 0.47 | 0.91 | |||||||||
| 0.22 | 0.43 | ||||||||||
| SEW | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Commercial Power, Surface Mount | Resistors, Fixed | 10 | 0.0 | 0.22 | 1.5 | ||
| 5 | 1.6 | 3900 | |||||||||
| SFP | ![]() |
![]() datasheet |
Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | Resistors, Fixed | 100 | 0.1 | 0.25 | 1 | 1 M | |
| SMM0102 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting | Resistors, Fixed | 0.0 | 0102 | Zero ohm jumper | Zero ohm jumper | ||
| SMM0204 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting | Resistors, Fixed | 100 | 5 | 0.25 | 0204 | 0.22 | 10 M |
| 50 | 1 | 0.82 | |||||||||
| SMM0207 | ![]() |
![]() datasheet |
Metal Film | Metal Film, Cylindrical Resistors | Resistors, Fixed | 100 | 5 | 1.0 | 0.16 | 0.91 | |
| 50 | 1 | 1 | 10 M | ||||||||
| 0.5 | 2.21 M | ||||||||||
| TNPU e3 | ![]() |
![]() datasheet |
Reference | High Precision Thin Film Chip Resistors ± 0.05 %; ± 5 ppm/K | Resistors, Fixed | Zero ohm jumper | Zero ohm jumper | ||||
| TNPW e3 | ![]() |
![]() datasheet |
Reference | High Stability Thin Film Flat Chip Resistor <= 0.05 % (1000 h rated power at 70 °C) | Resistors, Fixed | 0.0 | 0 | 0 | |||
| 1000 | |||||||||||
| 70 | |||||||||||
| 1 | 1 | 0 | |||||||||
| WSC, WSN | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 3.0 | 6927 | 0.1 | 8000 | |
| 2.0 | 4527 | 4920 | |||||||||
| 1.0 | 2515 | 2500 | |||||||||
| 2770 | |||||||||||
| 0.5 | 2012 | 4.99 | |||||||||
| WSF | ![]() |
![]() datasheet |
Thin Film, Molded | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 100 | 0.5 | 0.5 | 2012 | 5 | 1430 |
| WSL | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 0.25 | 0.001 | 0.2 | ||
| 0.5 | 0.5 | ||||||||||
| 1.0 | |||||||||||
| 0.5 | 0.003 | ||||||||||
| 0.5 | 0.004 | ||||||||||
| 0.25 | 0.006 | 0.2 | |||||||||
| 0.1 | 0.01 | 0.1 | |||||||||
| 2.0 | |||||||||||
| 0.125 | 0.2 | ||||||||||
| WSL...18 High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2.0 | 0.001 | 0.04 | ||
| 0.5 | 0.2 | ||||||||||
| 1.0 | 0.5 | ||||||||||
| 0.5 | 2.0 | 0.003 | 0.04 | ||||||||
| 1.0 | 0.004 | 0.5 | |||||||||
| 0.5 | 0.006 | 0.2 | |||||||||
| 0.2 | 0.01 | 0.1 | |||||||||
| 0.25 | 0.2 | ||||||||||
| WSR | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 3.0 | 4527 | 0.001 | 0.2 | |
| 2.0 | 1 | ||||||||||
| 0.5 | 3.0 | 0.01 | 0.2 | ||||||||
| 2.0 | 1 | ||||||||||
| WSR High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1 | 5.0 | 4527 | 0.001 | 0.3 | |
| 0.5 | 0.01 | ||||||||||
| WSR2...3 | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value, Surface Mount | Resistors, Fixed | 1.0 | 3.0 | 0.002 | 0.005 | ||
| WSZ | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | Resistors, Fixed | 10 | 10 | 1.8 | 0.10 | 510 | |
| 2 | 0.22 | ||||||||||
| 1 | 1 | ||||||||||
| 100 | 10 | 1.8 | 3300 | ||||||||