|
|
|
|
| Resistors, fixed discrete: Resistance below 10 Ohms - Thick film |
| Type | Resistors, Fixed |
| Brands | Vishay, Vishay Dale, Vishay Draloric, Vishay Sfernice, Vishay Techno, |
|
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| CHP, HCHP Hybrid |  | Thick Film | High Stability Resistor Chips, Thick Film Technology | | | 0.05 | 0502 | 0.1 | 25 M |
| 0.125 | 0505 | 10 M |
| 0603 | 25 M |
| 0.2 | 0705 |
| 0805 |
| 0.25 | 1005 | 50 M |
| 1206 |
| 0.5 | 1010 | 25 M |
| 1505 | 75 M |
| 0.75 | 2208 | 100 M |
| 1 | 1020 | 10 M |
| 2010 | 100 M |
| 2 | 2512 |
| CRCW....-37 |  | Thick Film | Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | 200 | 10 | | | 51000. | 100000000000. |
| CRCW....-37 e3 |  | Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 200 | 10 | | | 51000. | 100000000000. |
| CRCW....-EL e3 |  | Thick Film | Thick Film, Low Ohmic Chip Resistors | 400 | 5 | | | 100. | 180. |
| 300 | 1 | 200. | 300. |
| 200 | 330. | 470. |
| 100 | 510. | 9760. |
| CRCW....-HP e3 |  | Thick Film | Pulse Proof, High Power Thick Film Chip Resistors | | 1 | | | 1 | 1 M |
| D../CRCW.... |  | Thick Film | Thick Film, Rectangular Chip Resistors | 100 | 1 | | | 10000. | 100000000000. |
| D../CRCW.... e3 |  | Thick Film | Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | 100 | 1 | | | 10000. | 100000000000. |
| D../CRCW....-IF e3 |  | Thick Film, Rectangular Chip | Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof | 200 | | 0.125 | 0805 | 1 | 40 K |
| 0.25 | 1206 |
| D../CRCW....-LR |  | Thick Film | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | | 5 | | | 0.1 | 0.43 |
| 0.22 |
| 0.47 | 0.91 |
| D../CRCW....-LR e3 |  | Thick Film | Lead (Pb)-Free Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | | | 1000. | 9100. |
| 600 | 2200. | 4300. |
| 4700. | 9100. |
| D..TR/CRCW...TR |  | Thick Film, Rectangular Chip | User Trimmable, Metal Glaze on High Quality Ceramic, SnPb Contacts on Ni Barrier Layer | 200 | 10 | 0.063 | 0402 | 0.47 | 10 M |
| 0.1 | 0603 |
| 0.125 | 0805 |
| 0.25 | 1206 |
| 15 | 20 M |
| RCA |  | Thick Film | Automotive Grade Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | | 1 | 9.76 |
| 5 | 10 M |
| 1 | 0.1 | 9.76 |
| 5 | 10 M |
| 100 | 1 | 0.125 |
| 0.25 |
| RCA.... e3 |  | Thick Film | Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors | 200 | 1 | 0.063 | | 10000. | 97600. |
| 5 | 100000000000. |
| 1 | 0.1 | 97600. |
| 5 | 100000000000. |
| 100 | 1 | 0.125 |
| 0.25 |
| RCWP |  | Thick Film, Chip | Industrial, Custom Sizes | 300 | 2 | 0.07 | 0603 | 3 | 1 M |
| 0.08 | 0540 | 4.7 M |
| 0.1 | 0550 | 2 |
| 0.15 | 0575 | 10 M |
| 0.2 | 5100 | 3 | 15 M |
| 0.25 | 1206 |
| 0.35 | 5150 | 20 M |
| 0.4 | 1100 | 7.5 M |
| 0.6 | 7225 | 20 M |
| 0.8 | 2010 |
| 1 | 2512 | 5 |
| RCWPM |  | Thick Film, Chip | Military/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations) | | 10 | 0.055 | | 5.6 | 470 K |
| 0.07 | 0603 | 1 M |
| 0.1 | 5100 |
|
| 0.15 | 5150 | 4.7 M |
| 0.225 | 7225 | 15 M |
| 0.25 | 1206 | 1 M |
| 1 | 0.5 | 1100 | 5.49 | 5.62 M |
| 10 | 0.8 | 2010 | 5.6 | 15 M |
| 1 | 2512 |
| RPS 250 |  | Thick Film | Power Resistors Mount onto a Heatsink, Thick Film Technology | 150 | 1 | 250 | | 0.24 | 1 M |
| 1000 |
| RTO 20 |  | Thick Film | Power Resistor Thick Film Technology | 150 | 1 | 2 | | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| 20 | 0.01 | 0.015 |
| 0.015 | 0.1 |
| 0.1 | 0.5 |
| 0.5 | 1 M |
| TR and TD |  | Thick Film | Thick Film Resistors and Dividers, Through-Hole, High Voltage | 0 | | 10 | | 10000. | 10000. |
| 15 | 15000. | 15000. |
| 20 | 20000. | 20000. |
| 30 | 30000. | 30000. |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |