Resistors, Discrete - Resistance below 10 Ohms - Thin film
-
- Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile October 19, 2009
- Vishay’s Electro-Pyrotechnic Initiator Chip Resistor Named as Winner of EDN’s 18th Annual Innovation Award In Passive Components and Interconnect Category April 24, 2008
All Resistors, discrete press release
All 16 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CTR (Low Ohmic) | ![]() |
![]() datasheet |
Thin Film | (Low Ohmic) 30 x 30 Ta2 N Low Ohm Center Tap on Silicon | Resistors, Fixed | 600 | 5 | 0.25 | 1 | 5.1 | |
| 100 | 1 | 5.1 | 9.9 | ||||||||
| EPIC | ![]() |
![]() datasheet |
Thin Film | Electro-Pyrotechnic Initiator Chip Resistor | Resistors, Fixed, Initiator | 0603 | 2 | 10 | |||
| L | ![]() |
![]() datasheet |
Thin Film | SMD Wraparound Low Value Thin Film Chip Resistor | Resistors, Fixed | 100 | 1 | 0.2 | 0705 | 0.5 | 9.99 |
| 300 | 0.125 | 0603 | 0.1 | ||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 300 | 0505 | 0.1 | |||||||||
| 200 | 0.25 | ||||||||||
| 100 | 0.5 | ||||||||||
| 200 | 0.2 | 0705 | 0.25 | ||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0805 | 0.5 | |||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.25 | 1005 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.33 | 1206 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 0.5 | 1505 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| 100 | 1.0 | 2010 | 0.5 | ||||||||
| 200 | 0.25 | ||||||||||
| 300 | 0.1 | ||||||||||
| L-NS | ![]() |
![]() datasheet |
Thin Film | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 300 | 1 | 1000.0 | 2010 | 0.17 | 10.0 |
| 2000.0 | 2512 | 0.18 | |||||||||
| 330.0 | 1206 | 0.10 | |||||||||
| 500.0 | 1505 | 0.25 | |||||||||
| 200.0 | 0805 | 0.10 | 6.0 | ||||||||
| 250.0 | 1005 | 0.15 | 10.0 | ||||||||
| 1000.0 | 1020 | 0.03 | 3.0 | ||||||||
| 125.0 | 0505 | 0.05 | 5.0 | ||||||||
| 0603 | 0.10 | ||||||||||
| 200.0 | 0705 | 6.0 | |||||||||
| M25SI | ![]() |
![]() datasheet |
Thin Film | Fusible Thin Film Chip Resistor | Resistors, Fixed | 5 | 0.0 | 5 | 3900 | ||
| MBA/SMA 0204 HF | ![]() |
![]() datasheet |
Thin Film | High Frequency Thin Film Leaded Resistors | Resistors, Fixed | 1 | 0.0 | 1.5 | 470 | ||
| MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - Professional | ![]() |
![]() datasheet |
Thin Film | Professional Leaded Resistors | Resistors, Fixed | 5 | 0.22 | 10 M | |||
| 22 M | |||||||||||
| MID | ![]() |
![]() datasheet |
Thin Film | 50 x 50 Ta2 N Microwave on Alumina | Resistors, Fixed | 200 | 1 | 0.2 | 2 | 5.1 | |
| 100 | 5.1 | 10 | |||||||||
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF | ![]() |
![]() datasheet |
Thin Film, MELF | High Frequency MELF Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 0204 | 1.5 | 475 |
| 0.4 | |||||||||||
| 2 | 0.2 | 0102 | 6.8 | 470 | |||||||
| 0.3 | |||||||||||
| 0.4 | 0207 | ||||||||||
| 1.0 | |||||||||||
| MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03 | ![]() |
![]() datasheet |
MELF, Thin Film | MELF Resistors with Established Reliability | Resistors, Fixed | 0.0 | 1 | 5.11 | |||
| 1 | 10 | ||||||||||
| MMU 0102, MMA 0204, MMB 0207 - Professional | ![]() |
![]() datasheet |
Thin Film, MELF | Professional MELF Resistors | Resistors, Fixed | 100 | 0.5 | 0.4 | 0207 | 0.1 | 15 M |
| 1.0 | |||||||||||
| 25 | 0.25 | 0204 | 0.22 | 10 M | |||||||
| 0.4 | |||||||||||
| 0.2 | 0102 | 2.21 M | |||||||||
| 0.3 | |||||||||||
| QFM | ![]() |
![]() datasheet |
Thin Film | 20 x 20 Ta2 N on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| QFN | ![]() |
![]() datasheet |
Thin Film | 20 x 20 NiCr on Quartz | Resistors, Fixed | 250 | 1 | 0.025 | 1 | 10 | |
| SA, SB, SC | ![]() |
![]() datasheet |
Thin Film | Current Sensing Wirebondable Chip Resistors | Resistors, Fixed | 100 | 5 | 6.0 | 2020 | 0.05 | 0.2 |
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| 5 | 2.0 | 1212 | 0.05 | 0.2 | |||||||
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| 5 | 0.5 | 0606 | 0.05 | 0.2 | |||||||
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| SFP | ![]() |
![]() datasheet |
Thin Film | 22 x 22 Ta2 N on Silicon with Part Mark | Resistors, Fixed | 100 | 0.1 | 0.25 | 1 | 1 M | |
| WSF | ![]() |
![]() datasheet |
Thin Film, Molded | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 100 | 0.5 | 0.5 | 2012 | 5 | 1430 |