Part or keyword
Inventory & quote
Products A-Z
Resistors, fixed discrete
Resistance 10 to 10K Ohms
Bare Chip
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(1):
Promotional Material
(1)
Resistors, fixed discrete: Resistance 10 to 10K Ohms - Bare Chip
Technology
Thin Film
Type
Resistors, Fixed
Brand
Vishay Thin Film
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Typical TCR (ppm/C)
Min. tolerance (%)
Power (W)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
RMK22N
Single Value Chip Resistor 20 x 20, 50 ohm to 300K ohms
5
0.1
0.05
50
300 K
RSK22N
Single Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms
25
0.1
0.025
10
500 K
0.05
0.1
TA 22
Single Value Chip Resistor 20 x 20, 10 ohm to 1 meg
50
0.5
0.025
10
1 M
0.05
0.1
Series
Description
Typical TCR (ppm/C)
Min. tolerance (%)
Power (W)
Resistance (min) (Ohms)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account