Resistors, Discrete - Resistance 10 to 10K Ohms - Carbon film

    All 3 datasheets shown.
    Series Technology Description Type Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CBB 0207 info PDF icon
    datasheet
    Carbon Film High Pulse Load Carbon Film Leaded Resistors Resistors, Fixed 2 10 1.5 M
    CMA 0204 info PDF icon
    datasheet
    Carbon Film High Pulse Load MELF Resistor Resistors, Fixed 2 0.25 0204 10 100 K
    0.4
    CMA 0204 HF info PDF icon
    datasheet
    Carbon Film, MELF Pulse Load MELF Resistors for High Frequency Applications Resistors, Fixed 2 0.25 0204 50 47
    0.4