Resistors, Discrete - Resistance 10 to 10K Ohms - Flame proof
All 4 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CCF02 (CCF-2) | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial Power, Flameproof | Resistors, Fixed | 100 | 1 | 2.0 | 4.99 | 1 M |
| CMF Fusible | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.25 | 4 | 10 K |
| 0.5 | 23 K | |||||||||
| CPF | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 3.0 | 0.1 | 150 K | |
| 2.0 | ||||||||||
| 1.0 | ||||||||||
| 0.1 | 3.0 | 8 | ||||||||
| 2.0 | 5 | |||||||||
| 1.0 | ||||||||||
| FP | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 5.0 | 5 | 19 K | ||
| 8 | 1 M | |||||||||
| 7.5 | ||||||||||
| 6.5 | 7 | |||||||||
| 5.5 | 6 | |||||||||
| 4.0 | 9 | |||||||||
| 10 | ||||||||||
| 1 M | ||||||||||
| 3.0 | 2.6 | |||||||||
| 5.0 | 6 | 1 M | ||||||||
| 6.0 | 7 | |||||||||
| 10.0 | 8 | |||||||||
| 5 | 19 K | |||||||||
| 2.6 | ||||||||||
| 0.5 | 10 | 1 M | ||||||||
| 1.0 | ||||||||||
| 2.0 | ||||||||||
| 3.0 | 9 | 1 M | ||||||||
| 4.0 | 6 | |||||||||
| 5.0 | 7 | |||||||||
| 7.0 | 8 | |||||||||
| 2.0 | 2.6 | |||||||||