Resistors, Discrete - Resistance 10 to 10K Ohms - MELF
All 9 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CMA 0204 HF | ![]() |
![]() datasheet |
Carbon Film, MELF | Pulse Load MELF Resistors for High Frequency Applications | Resistors, Fixed | 2 | 0.25 | 0204 | 50 | 47 | |
| 0.4 | |||||||||||
| MMA 0204 HT Professional | ![]() |
![]() datasheet |
MELF, Thin Film | Professional High Temperature MELF Resistors | Resistors, Fixed | 1 | 0.0 | 47 | 100 | ||
| MMU 0102 HF, MMA 0204 HF, MMB 0207 HF | ![]() |
![]() datasheet |
Thin Film, MELF | High Frequency MELF Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 0204 | 1.5 | 475 |
| 0.4 | |||||||||||
| 2 | 0.2 | 0102 | 6.8 | 470 | |||||||
| 0.3 | |||||||||||
| 0.4 | 0207 | ||||||||||
| 1.0 | |||||||||||
| MMU 0102, MMA 0204, MMB 0207 - Precision | ![]() |
![]() datasheet |
Thin Film, MELF | Precision MELF Resistors | Resistors, Fixed | 15 | 0.1 | 0.07 | 0204 | 10 | 511 K |
| 0.25 | |||||||||||
| 0.11 | 0207 | 15 | 1 M | ||||||||
| 0.4 | |||||||||||
| 0.06 | 0102 | 22 | 332 K | ||||||||
| 0.2 | |||||||||||
| MMU 0102, MMA 0204, MMB 0207 - Professional | ![]() |
![]() datasheet |
Thin Film, MELF | Professional MELF Resistors | Resistors, Fixed | 100 | 0.5 | 0.4 | 0207 | 0.1 | 15 M |
| 1.0 | |||||||||||
| 25 | 0.25 | 0204 | 0.22 | 10 M | |||||||
| 0.4 | |||||||||||
| 0.2 | 0102 | 2.21 M | |||||||||
| 0.3 | |||||||||||
| PMM0204 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | Resistors, Fixed | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K |
| 10 | 221 K | ||||||||||
| SMM0102 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting | Resistors, Fixed | 50 | 1 | 0.2 | 0102 | 10 | 2.21 M |
| 15 | 0.1 | 100 | 100 K | ||||||||
| SMM0204 | ![]() |
![]() datasheet |
Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting | Resistors, Fixed | 100 | 5 | 0.25 | 0204 | 0.22 | 10 M |
| 50 | 1 | 0.82 | |||||||||
| 10 | 1000 | ||||||||||
| 25 | 0.5 | 1 M | |||||||||
| 15 | 221 K | ||||||||||
| 0.25 | 22 | ||||||||||
| 25 | 511 K | ||||||||||
| 15 | 0.1 | 43 | 221 K | ||||||||
| 25 | 511 K | ||||||||||
| UMA 0204 | ![]() |
![]() datasheet |
Thin Film, MELF | Ultra Precision MELF Resistor | Resistors, Fixed | 10 | 0.02 | 0.07 | 0204 | 22 | 332 K |
| 0.25 | |||||||||||