Resistors, Discrete - Resistance 10 to 10K Ohms - Metal oxide
All 4 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| RJU | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose High Power, Ultra High Value | Resistors, Fixed | 140.0 | 1000 | 1000 M | |||
| 70.0 | |||||||||||
| 95.0 | |||||||||||
| 50.0 | |||||||||||
| 40.0 | |||||||||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 1.0 | 1000 | 2000 M | |||
| 100 M | |||||||||||
| 5.0 | 2000 M | ||||||||||
| 4.0 | |||||||||||
| 3.0 | |||||||||||
| 2.5 | |||||||||||
| 2.0 | |||||||||||
| 1.2 | |||||||||||
| 1.0 | 1000 M | ||||||||||
| 0.5 | 100 M | ||||||||||
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 1.0 | 1000 | 3000 M | ||
| 1000 M | |||||||||||
| 20.0 | 3000 M | ||||||||||
| 16.0 | |||||||||||
| 12.0 | |||||||||||
| 10.0 | |||||||||||
| 6.0 | |||||||||||
| 5.0 | |||||||||||
| 4.0 | |||||||||||
| 3.0 | |||||||||||
| 2.0 | 1000 M | ||||||||||
| WK/WR | ![]() |
![]() datasheet |
Metal Oxide | High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 200 | 5 | 0922 | 0.22 | 100 K | |
| 2 | 1 | 68 K | |||||||||
| 0617 | 100 K | ||||||||||
| 5 | 0414 | 0.33 | 1 M | ||||||||
| 2 | 1 | ||||||||||
| 5 | 0207 | 0.22 | |||||||||
| 100 | 1 | 4.7 | |||||||||
| 200 | 5 | 0617 | 0.22 | 560 K | |||||||