Resistors, Discrete - Resistance 10 to 10K Ohms - Power 5W or above

    All 42 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AC.. Series info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors Resistors, Fixed See datasheet 5 10.0 0.22 560
    7.0 0.10 1500
    5.0 910
    1000 10 K
    7.0 1600 15 K
    10.0 620 27 K
    5.8 0.10 1500
    8.4 0.22 560
    5.8 1600 15 K
    8.4 620 27 K
    CA info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 10 8.8 0.2 1020
    6.0 630
    8.0 920
    CL info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Power, Tab Type Terminals Resistors, Fixed 10 5.7 0.1 175
    6.0 190
    8.0 0.13 285
    5.0 0.15 1020
    10.0 0.18 380
    6.0 0.19 1350
    12.0 0.22 475
    8.0 0.27 1860
    14.0 570
    9.0 0.31 2140
    18.0 0.35 765
    12.0 0.43 2990
    CP High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 10.0 0.1 100
    15.0
    20.0
    5.0
    7.0
    10.0 101 50 K
    15.0
    20.0
    5.0
    7.0
    CP Quick Connect info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial High Power, Quick Connect Terminals Resistors, Fixed 10 15.0 0.1 288
    20.0 460
    25.0 0.12 570
    50.0 0.16 740
    30.0 0.32 623
    CPCC, CPCF High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount Resistors, Fixed 10 10.0 0.1 100
    5.0
    7.0
    5.0 101 50 K
    7.0
    CPCL, CPCC, CPCP, CPCF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 10 10.0 0.1 1500
    7.0 430
    1 5.0 5000
    10 800
    1 10.0 8000
    5.0 801 150 K
    CPR High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 5.0 0.1 100
    10.0 0.5
    7.0
    15.0 1.0
    20.0
    5.0 101 33 K
    10.0 50 K
    15.0
    20.0
    7.0
    CPR Special Terminals info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 10 5.0 0.1 3300
    7.0 5700
    10.0 6800
    15.0
    20.0 0.15
    CPS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 300 10 5.0 1 2000
    6.5 2700
    CPSM info PDF icon
    datasheet
    Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 10 5.0 0.1 1000
    CW info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 10 9.0 0.1 95.2 K
    5.0 40.3 K
    6.5 58.5 K
    6.0 10.89 K
    5.5 28.7 K
    10.0 167 K
    7.0 95.2 K
    5.0 58.5 K
    13.0 167 K
    D, G info PDF icon
    datasheet
    Reference Carbon Film Resistors Special Purpose, High Voltage Resistors, Fixed 10.0 1000 1 M
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    E/H (T-Level) (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 125.0 M55342/02 20 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    M55342/06 475 K
    250.0 D55342/07 1.5 M
    500.0 M55342/10 49.9 1 M
    ERH, ENH info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 1 20.0 0.1 12.1 K
    8.0
    5.0 3320
    10.0 39.2 K
    30.0
    10.0 5620
    6.0
    5.0 1 1650
    10.0 2800
    6.0
    10.0 4990
    30.0
    20.0 6040
    8.0
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 5.0 0.1 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    0.1 5.0 0.499 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    FC info PDF icon
    datasheet
    Thin Film High Frequency (up to 20 GHz) Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 125.0 0505 20 1000
    50.0 0402 16
    125.0 0603 10
    200.0 0805
    250.0 1005
    330.0 1206
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    7.5 8 1 M
    6.5 7
    5.5 6
    5.0
    6.0 7
    10.0 8
    5.0 7
    7.0 8
    G200 info PDF icon
    datasheet
    Wirewound Axial Vitreous Wirewound Resistors Resistors, Fixed 10 7.0 0.10 39 K
    13.0 0.15 68 K
    17.0 0.20 120 K
    GBS info PDF icon
    datasheet
    Reference Vitreous Resistors with Corrugated Ribbon Resistors, Fixed 10 375.0 1.5 11
    50 250.0
    450.0 2.0 15
    50 350.0
    750.0 3.3 24
    50 550.0
    1000.0 4.3 33
    50 700.0
    160.0 2.4 12
    110 100.0
    300.0 4.3 22
    110 180.0
    200.0 1.5 12
    110 120.0
    250.0 2.0 16
    110 150.0
    300.0 2.7 24
    110 200.0
    375.0 3.9 27
    110 250.0
    450.0 5.1 36
    110 350.0
    750.0 8.2 56
    110 550.0
    1000.0 10 75
    110 700.0
    GWK info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors with Ferrules Resistors, Fixed 10 10.0 1.8 16 K
    180.0 100 43 K
    100.0 12 110 K
    25.0 13 5100
    20.0 2.2 27 K
    7.0 2.4 1000
    160.0 20 180 K
    50.0 27 10 K
    30.0 3.3 43 K
    60.0 36 15 K
    260.0 330 K
    13.0 4.7 1800
    100.0 56 22 K
    40.0 6.2 82 K
    20.0 6.8 2700
    80.0 8.2 82 K
    GWS info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors with Lugs Resistors, Fixed 10 300.0 100 36 K
    160.0 13 160 K
    200.0
    60.0 5100
    45.0 18 3900
    110.0 22 8200
    300.0 24 300 K
    40.0 3.3 62 K
    20.0 3.6 30 K
    25.0 39 K
    120.0 30 10 K
    130.0 36 13 K
    500.0 39 270 K
    15.0 4.3 1000
    20 K
    10.0 620
    18.0 5.1 1300
    30.0 47 K
    200.0 56 20 K
    80.0 6.8 110 K
    22.0 1600
    65.0 7.5 130 K
    30.0 8.2 2000
    150.0 9.1 100 K
    HL, NHL FLAT and HLM, NHLM info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Industrial Power, Flat (HL), Miniature Flat (HLM) Resistors, Fixed 10 30.0 0.1 11.1 K
    10.0 15.1 K
    15.0 26.1 K
    40.0
    55.0 54.1 K
    20.0 71.1 K
    70.0 77.1 K
    95.0 99.9 K
    5 30.0 1 11.1 K
    10.0 15.1 K
    15.0 26.1 K
    40.0
    55.0 54.1 K
    20.0 71.1 K
    70.0 77.1 K
    95.0 99.9 K
    KK... info PDF icon
    datasheet
    Wirewound Wirewound and Fusible Wirewound Resistors in Ceramic Case Resistors, Fixed 5 5.5 0.33 33 K
    10 5.0 470
    7.0
    5 0.51 47 K
    10 0.75 910
    9.0
    5 10.0 0.91 82 K
    10 11.0 1.1 1300
    17.0 1.8 2400
    7.0 1000 33 K
    9.0
    11.0 1500 47 K
    17.0 2700 82 K
    5.0 510 15 K
    7.0
    M info PDF icon
    datasheet
    Thin Film Commercial Thick Film Resistor, Surface Mount Chip Resistors, Fixed 100 1 150.0 0603 10 25 M
    125.0 0505
    0504
    100.0 0502
    0402 10 M
    200.0 0705 25 M
    0805
    250.0 1005
    500.0 1010
    330.0 1206
    350.0 1505
    1000.0 2010
    750.0 2208
    2000.0 2512
    MVW, HVW, HVX info PDF icon
    datasheet
    Reference Metal Alloy Resistor, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 200 M
    P-NS info PDF icon
    datasheet
    Thin Film Commercial Thin Film Resistor, Surface Mount Chip Resistors, Fixed 10 0.02 150.0 0603 10 261 K
    0505 20 301 K
    100.0 0502 150 K
    50.0 0402 25 100 K
    250.0 0705 10 475 K
    0805
    1005 649 K
    500.0 1010 50 1 M
    400.0 1206 10 1.5 M
    1505 1 M
    800.0 2208 3.16 M
    2010 4.02 M
    1000.0 2512 6.19 M
    PAT info PDF icon
    datasheet
    Thin Film Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating Resistors, Fixed 25 0.1 200.0 0805 10 301 K
    150.0 0603 80 K
    50.0 0402 20 35 K
    800.0 2010 10 2 M
    1000.0 2512 3 M
    400.0 1505 1 M
    750.0 2208 1.75 M
    400.0 1206 1 M
    PLT info PDF icon
    datasheet
    Thin Film Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance Resistors, Fixed 5 0.1 250.0 0705 250 50 K
    150.0 0603 40 K
    250.0 0805 50 K
    400.0 1206 100 K
    PNM info PDF icon
    datasheet
    Thin Film Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % Resistors, Fixed 25 0.1 1000.0 2512 10 3 M
    750.0 2208 1.75 M
    800.0 2010 2 M
    500.0 1010 50 600 K
    200.0 0805 10 301 K
    0705
    250.0 1005
    150.0 0505 20 130 K
    0603 10 80 K
    50.0 0402 20 35 K
    100.0 0502 65 K
    PTN info PDF icon
    datasheet
    Thin Film Commercial Thin Film Chip Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 750.0 2208 10 1.75 M
    800.0 2010 2 M
    1000.0 2512 3 M
    250.0 1005 301 K
    500.0 1010 50 600 K
    150.0 0505 20 130 K
    0603 10 80 K
    200.0 0705 301 K
    0805
    50.0 0402 20 35 K
    100.0 0502 65 K
    RJU info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose High Power, Ultra High Value Resistors, Fixed 140.0 1000 1000 M
    70.0
    95.0
    50.0
    40.0
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 2000 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 20.0 1000 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.25 10.0 0.1 273 K
    7.0 154 K
    5.0 95.2 K
    0.05 10.0 0.499 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    0.5 0.1 24.3 K
    10.0 71.5 K
    0.05 5.5 0.499 12.7 K
    6.5 25.7 K
    9.0 41.4 K
    13.0 73.4 K
    0.25 5.5 0.1 47.1 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    10 6.5 8200
    11.0 20 K
    RW info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors Resistors, Fixed 70.0 1 11
    42.0 18
    290.0 10 68
    480.0
    27.0 16 6200
    55.0 18 20 K
    27.0 2 12
    130.0 2.7 22
    80.0
    42.0 24 10 K
    78.0 30 K
    90.0 3 16
    55.0 27
    11.0 33 1100
    113.0 47 K
    55.0 36 15 K
    130.0 4.7 30
    220.0
    159.0 47 68 K
    14.0 5.6 2200
    3000
    17.0 4700
    11.0 6.2 2400
    180.0 6.8 43
    300.0
    11.0 7.5 3300
    210.0 75 91 K
    240.0 8.2 68
    400.0
    26.0 8200
    17.0 9.1 3600
    SPR2213 and SPR2214 info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Special Purpose, Commercial, High Power Resistors, Fixed 10 100.0 1.0 44 K
    70.0 0.5 24 K
    50.0 1.0 44 K
    40.0 0.5 24 K
    Z300 info PDF icon
    datasheet
    Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed See datasheet 10.0 0.20 8200
    8.0 0.13 4700
    6.0 0.10 2400
    3.90 10 K
    8.0 6.80 16 K
    10.0 12 30 K
    ZBS info PDF icon
    datasheet
    Reference Cemented Resistors with Corrugated Ribbon Resistors, Fixed 10 10 250.0 1.5 11
    100 110.0 12
    500.0 10 75
    10 300.0 2 15
    100 150.0 16
    100.0 2.4 12
    200.0 2.7 24
    10 375.0 3.3
    100 250.0 3.9 27
    150.0 4.3 22
    10 500.0 33
    100 300.0 5.1 36
    375.0 8.2 56
    ZWK info PDF icon
    datasheet
    Reference Cemented Resistors with Ferrules Resistors, Fixed 10 10 10.0 0.24 1500
    15.0 0.36 2200
    0.47 12 K
    10.0 8200
    5 15.0 0.51 12 K
    10.0 8200
    10 20.0 0.56 3300
    100 10.0 3900
    10 20.0 0.75 20 K
    5 15.0 2200
    100 10 0.82 5600
    10 5 10.0 1 1500
    100 1.0 3900
    15.0 5600
    10 1.1 33 K
    10 40.0 6800
    100 5 15.0 1.2 33 K
    10 20.0 1.3 9100
    10.0 1.5 22 K
    10 40.0 36 K
    60.0 8200
    100 20.0 1.6 51 K
    10 60.0 1.8 47 K
    100 150.0 11 360 K
    10 2 20.0 2 20 K
    60.0 47 K
    10 90.0 2.2 13 K
    2 40.0 20 K
    100 10 2.7 18 K
    10 90.0 75 K
    100 40.0 3.3 100 K
    60.0 24 K
    10 150.0 3.9
    100 60.0 4.3 130 K
    10 150.0 4.7
    2 15.0 5.1 12 K
    100 10 90.0 36 K
    10 2 10.0 8200
    100 10 90.0 6.2 200 K
    150.0 9.1 62 K
    ZWS info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors with Lugs Resistors, Fixed 10 10 6.0 0.15 910
    8.0 0.24 1300
    12.0 0.33 1800
    100 6.0 2400
    10 15.0 0.39 2200
    20.0 0.47 2700
    12.0 0.56 270
    100 8.0 3600
    10 12.0 0.62 10 K
    20.0 16 K
    8.0 200
    20.0 430
    15.0 0.68 12 K
    330
    8.0 7500
    100 12.0 0.75 5100
    10 6.0 0.82 130
    5100
    100 15.0 6200
    10 35.0 0.91 5100
    5 8.0 1 1300
    12.0 1800
    15.0 2200
    20.0 2700
    6.0 910
    10 35.0 1.1 30 K
    50.0 6200
    35.0 750
    100 20.0 8200
    1.3 15 K
    10 2 35.0 30 K
    10 50.0 33 K
    100 20.0 43 K
    10 50.0 910
    100 6.0 1.8 13 K
    8.0 20 K
    12.0 27 K
    6.0 4700
    8.0 6800
    12.0 9100
    150.0 11 120 K
    360 K
    250.0 15 110 K
    10 75.0 2 11 K
    100 35.0 15 K
    5 6.0 2400
    8.0 3600
    12.0 5100
    20.0 8200
    15.0 2.0 6200
    10 2.2 11 K
    10 2 12 K
    10 100.0 13 K
    2 50.0 33 K
    100 10 15.0
    10 75.0 2.4 1600
    100 50.0 16 K
    10 75.0 62 K
    110.0 2.7 16 K
    2 20.0
    10 100.0 1800
    100 35.0 27 K
    10 2 6.0 5100
    10 100.0 68 K
    100 35.0 82 K
    250.0 20 220 K
    620 K
    10 2 12.0 3 10 K
    100 10 50.0 33 K
    10 2 75.0 62 K
    100 10 50.0 91 K
    10 110.0 3.3 2400
    2 8.0 7500
    10 110.0 91 K
    150.0 3.9 22 K
    100 75.0 4.3 30 K
    10 150.0 4.7 130 K
    3300
    100 100.0 33 K
    75.0 5.1 180 K
    56 K
    110.0 6.2 43 K
    100.0 68 K
    10 250.0 6.8 39 K
    100 110.0 7.5 240 K
    82 K
    10 250.0 8.2 220 K
    6200
    100 150.0 9.1 62 K