Resistors, Discrete - Resistance 10 to 10K Ohms - Special
All 7 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CMF Fusible | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.25 | 4 | 10 K |
| 0.5 | 23 K | |||||||||
| D, G | ![]() |
![]() datasheet |
Reference | Carbon Film Resistors Special Purpose, High Voltage | Resistors, Fixed | 10.0 | 1000 | 1 M | ||
| MVW, HVW, HVX | ![]() |
![]() datasheet |
Reference | Metal Alloy Resistor, Special Purpose, High Voltage | Resistors, Fixed | 5.0 | 1000 | 200 M | ||
| 2.5 | 75 M | |||||||||
| 1.5 | 50 M | |||||||||
| 1.0 | ||||||||||
| RJU | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose High Power, Ultra High Value | Resistors, Fixed | 140.0 | 1000 | 1000 M | ||
| 70.0 | ||||||||||
| 95.0 | ||||||||||
| 50.0 | ||||||||||
| 40.0 | ||||||||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 1.0 | 1000 | 2000 M | ||
| 100 M | ||||||||||
| 5.0 | 2000 M | |||||||||
| 4.0 | ||||||||||
| 3.0 | ||||||||||
| 2.5 | ||||||||||
| 2.0 | ||||||||||
| 1.2 | ||||||||||
| 1.0 | 1000 M | |||||||||
| 0.5 | 100 M | |||||||||
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 1.0 | 1000 | 3000 M | |
| 1000 M | ||||||||||
| 20.0 | 3000 M | |||||||||
| 16.0 | ||||||||||
| 12.0 | ||||||||||
| 10.0 | ||||||||||
| 6.0 | ||||||||||
| 5.0 | ||||||||||
| 4.0 | ||||||||||
| 3.0 | ||||||||||
| 2.0 | 1000 M | |||||||||
| SPR2213 and SPR2214 | ![]() |
![]() datasheet |
Wirewound | Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 10 | 100.0 | 1.0 | 44 K | |
| 70.0 | 0.5 | 24 K | ||||||||
| 50.0 | 1.0 | 44 K | ||||||||
| 40.0 | 0.5 | 24 K | ||||||||