Resistors, Discrete - Resistance 10 to 10K Ohms - TCR below 0.5

    All 19 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AC.. Series info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors Resistors, Fixed See datasheet 5 3.0 430 3300
    1.0 36 2400
    10.0 0.22 560
    7.0 0.10 1500
    5.0 910
    4.0 620
    3.0 390
    1.0 33
    4.0 680 6800
    5.0 1000 10 K
    7.0 1600 15 K
    10.0 620 27 K
    3.0 3600 5100
    0.9 0.10 33
    2.5 390
    3.5 620
    4.7 910
    5.8 1500
    8.4 0.22 560
    0.9 36 2400
    2.5 430 3300
    3.5 680 6800
    4.7 1000 10 K
    5.8 1600 15 K
    8.4 620 27 K
    2.5 3600 5100
    CMF (Military RN and RL) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.125 10 301 K
    0.25 1 M
    0.5 2 M
    CPF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Precision, Flameproof Resistors, Fixed 2 3.0 0.1 150 K
    2.0
    1.0
    0.1 3.0 8
    2.0 5
    1.0
    ERC (Military RNC/RNR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
    0.1 2 M
    0.05 796 K
    0.75 3.01 M
    0.5
    0.25 2 M
    0.125
    0.1 796 K
    FHV info PDF icon
    datasheet
    Thick Film Thick Film Planar Resistors, Through-Hole, High Voltage Resistors, Fixed 0.5 500 1000 M
    0.125 500 M
    1.0 200 8000 M
    0.5 100 2000 M
    0.125 1000 M
    1.0 500
    0.25 500 M
    2.0 200 8000 M
    1.0 100 2000 M
    0.25 1000 M
    GBS info PDF icon
    datasheet
    Reference Vitreous Resistors with Corrugated Ribbon Resistors, Fixed See datasheet 10 250.0 1.5 11
    350.0 2.0 15
    550.0 3.3 24
    700.0 4.3 33
    100.0 2.4 12
    180.0 4.3 22
    120.0 1.5 12
    150.0 2.0 16
    200.0 2.7 24
    250.0 3.9 27
    350.0 5.1 36
    550.0 8.2 56
    700.0 10 75
    GSR info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Hermetically-Sealed, Precision, Industrial Resistors, Fixed 0.05 10 5 M
    10 M
    3 M
    1 M
    2.5 M
    HDN (Military RNR/RNN) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.25 24.9 4.99 M
    0.1 10 1.21 M
    0.75 24.9 4.99 M
    0.5
    0.125 10 1.21 M
    KK... info PDF icon
    datasheet
    Wirewound Wirewound and Fusible Wirewound Resistors in Ceramic Case Resistors, Fixed 5 4.0 0.15 12 K
    10 0.22 300
    5 5.5 0.33 33 K
    10 5.0 470
    7.0
    5 0.51 47 K
    10 0.75 910
    9.0
    5 10.0 0.91 82 K
    10 11.0 1.1 1300
    17.0 1.8 2400
    7.0 1000 33 K
    9.0
    11.0 1500 47 K
    17.0 2700 82 K
    4.0 330 9100
    5.0 510 15 K
    7.0
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K
    PTF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability Resistors, Fixed See datasheet 0.01 0.125 15 500 K
    0.02 0.05 100 K
    0.05 0.25 1 M
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 1.0 1000 2000 M
    100 M
    5.0 2000 M
    4.0
    3.0
    2.5
    2.0
    1.2
    1.0 1000 M
    0.5 100 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 1.0 1000 3000 M
    1000 M
    20.0 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    4.0
    3.0
    2.0 1000 M
    TR, TD info PDF icon
    datasheet
    Thick Film Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage Resistors, Fixed See datasheet 1 0.25 300 3 M
    0.5 500 25 M
    1.0 1000 16 M
    1.5 1500 45 M
    2.0 2000 64 M
    3.0 3000 82 M
    WSZ info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power Resistors, Fixed 10 10 1.8 0.10 510
    2 0.22
    1 1
    Z300 info PDF icon
    datasheet
    Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed See datasheet 24 3300
    3.0 1.80
    2.0 1.50 4300
    1.0 0.68 2000
    3.30 8200
    1.80
    10.0 0.20
    2.2 4700
    1
    8.0 0.13
    0.62 2400
    0.10
    6.0
    1 1000
    0.10
    4.0
    1 510
    0.22
    0.10
    3.0
    2.0 0.47 560
    1.0 0.30 270
    4.0 1.80 3900
    12
    6.0 3.90 10 K
    10
    8.0 6.80 16 K
    10.0 12 30 K
    ZBS info PDF icon
    datasheet
    Reference Cemented Resistors with Corrugated Ribbon Resistors, Fixed 10 10 250.0 1.5 11
    300.0 2 15
    375.0 3.3 24
    500.0 4.3 33
    ZWK info PDF icon
    datasheet
    Reference Cemented Resistors with Ferrules Resistors, Fixed 10 10 10.0 0.24 1500
    15.0 0.36 2200
    0.47 12 K
    10.0 8200
    5 15.0 0.51 12 K
    10.0 8200
    10 20.0 0.56 3300
    0.75 20 K
    5 15.0 2200
    10.0 1 1500
    10 40.0 1.1 6800
    1.5 36 K
    60.0 8200
    1.8 47 K
    2 20.0 2 20 K
    60.0 47 K
    10 90.0 2.2 13 K
    2 40.0 20 K
    10 90.0 2.7 75 K
    150.0 3.9 24 K
    4.7 130 K
    2 15.0 5.1 12 K
    10.0 8200
    ZWS info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors with Lugs Resistors, Fixed 10 10 6.0 0.15 910
    8.0 0.24 1300
    12.0 0.33 1800
    15.0 0.39 2200
    20.0 0.47 2700
    12.0 0.56 270
    0.62 10 K
    20.0 16 K
    8.0 200
    20.0 430
    15.0 0.68 12 K
    330
    8.0 7500
    6.0 0.82 130
    5100
    35.0 0.91
    5 8.0 1 1300
    12.0 1800
    15.0 2200
    20.0 2700
    6.0 910
    10 35.0 1.1 30 K
    50.0 6200
    35.0 750
    2 1.3 30 K
    10 50.0 33 K
    910
    75.0 2 11 K
    2 15.0 2.2 12 K
    10 100.0 13 K
    2 50.0 33 K
    10 75.0 2.4 1600
    62 K
    110.0 2.7 16 K
    2 20.0
    10 100.0 1800
    2 6.0 5100
    10 100.0 68 K
    2 12.0 3 10 K
    75.0 62 K
    10 110.0 3.3 2400
    2 8.0 7500
    10 110.0 91 K
    150.0 3.9 22 K
    4.7 130 K
    3300
    250.0 6.8 39 K
    8.2 220 K
    6200