Resistors, Discrete - Resistance 10K to 1M Ohms - Fusible
All 3 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CMF Fusible | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.5 | 4 | 23 K |
| KK... | ![]() |
![]() datasheet |
Wirewound | Wirewound and Fusible Wirewound Resistors in Ceramic Case | Resistors, Fixed | 5 | 4.0 | 0.15 | 12 K | |
| 5.5 | 0.33 | 33 K | ||||||||
| 7.0 | 0.51 | 47 K | ||||||||
| 10.0 | 0.91 | 82 K | ||||||||
| 10 | 7.0 | 1000 | 33 K | |||||||
| 9.0 | ||||||||||
| 11.0 | 1500 | 47 K | ||||||||
| 17.0 | 2700 | 82 K | ||||||||
| 5.0 | 510 | 15 K | ||||||||
| 7.0 | ||||||||||
| NFR25, NFR25H | ![]() |
![]() datasheet |
Metal film | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 100 | 5 | 0.5 | 0.22 | 15 K |
| 0.33 | ||||||||||