Resistors, Discrete - Resistance 10K to 1M Ohms - MELF

    All 6 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    MMU 0102, MMA 0204, MMB 0207 - Precision info PDF icon
    datasheet
    Thin Film, MELF Precision MELF Resistors Resistors, Fixed 15 0.1 0.07 0204 10 511 K
    0.25
    0.11 0207 15 1 M
    0.4
    0.06 0102 22 332 K
    0.2
    MMU 0102, MMA 0204, MMB 0207 - Professional info PDF icon
    datasheet
    Thin Film, MELF Professional MELF Resistors Resistors, Fixed 100 0.5 0.4 0207 0.1 15 M
    1.0
    25 0.25 0204 0.22 10 M
    0.4
    0.2 0102 2.21 M
    0.3
    PMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 5 0.1 0.125 0204 100 100 K
    10 221 K
    SMM0102 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 50 1 0.2 0102 10 2.21 M
    15 0.1 100 100 K
    SMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
    50 1 0.82
    25 0.5 10 1 M
    15 221 K
    0.25 22
    25 511 K
    15 0.1 43 221 K
    25 511 K
    UMA 0204 info PDF icon
    datasheet
    Thin Film, MELF Ultra Precision MELF Resistor Resistors, Fixed 10 0.02 0.07 0204 22 332 K
    0.25