Resistors, Discrete - Resistance 10K to 1M Ohms - Metal film

    All 31 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AMW, AMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 0.0 100 39 K
    51 K
    1000 100 K
    0.1 15 K
    CCF02 (CCF-2) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Flameproof Resistors, Fixed 100 1 2.0 4.99 1 M
    CCF07 info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance Resistors, Fixed 100 2 0.0 10 1 M
    CCF50 info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance Resistors, Fixed 1 0.33 10 1 M
    CCF55 info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, ± 1 % Tolerance Resistors, Fixed 100 1 0.0 10 3.01 M
    CCF60 info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, ± 1 % Tolerance Resistors, Fixed 100 1 0.5 10 1 M
    CMF (Military RN and RL) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.125 10 301 K
    0.25 1 M
    0.5 2 M
    CMF Fusible info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Special Purpose, Fusible, Flameproof Resistors, Fixed 100 1 0.5 4 23 K
    CMF Industrial info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Precision Resistors, Fixed 2 10 22 M
    0.1 2.5 M
    2 0.1 50 M
    10 M
    22 M
    1
    5 M
    10 M
    CMF Non-Magnetic info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Non-Magnetic, Industrial, Precision Resistors, Fixed 2 1 22 M
    0.1
    10 M
    50 M
    10 22 M
    0.1 2.5 M
    CPCL, CPCC, CPCP, CPCF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 1 2.0 501 150 K
    3.0 801
    5.0
    CPF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial Power, Precision, Flameproof Resistors, Fixed 2 3.0 0.1 150 K
    2.0
    1.0
    0.1 3.0 8
    2.0 5
    1.0
    ERC (Military RNC/RNR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
    0.1 2 M
    0.05 796 K
    0.75 3.01 M
    0.5
    0.25 2 M
    0.125
    0.1 796 K
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.5 4.3 3.01 M
    1.0 1 2.7 M
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    8 1 M
    7.5
    6.5 7
    5.5 6
    4.0 9
    10
    1 M
    3.0 2.6
    5.0 6 1 M
    6.0 7
    10.0 8
    5 19 K
    2.6
    0.5 10 1 M
    1.0
    2.0
    3.0 9 1 M
    4.0 6
    5.0 7
    7.0 8
    2.0 2.6
    FP..P info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Pulse Withstanding Protective Resistors, Fixed 1 0.5 10 1 M
    1.0
    3.0 9
    2.0 2.6
    GSR info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Hermetically-Sealed, Precision, Industrial Resistors, Fixed 0.05 10 5 M
    10 M
    3 M
    1 M
    2.5 M
    HDN (Military RNR/RNN) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.25 24.9 4.99 M
    0.1 10 1.21 M
    0.75 24.9 4.99 M
    0.5
    0.125 10 1.21 M
    HMS info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets Resistors, Fixed 15 0.05 10 4.99 M
    M10, M11, M12, M25 info PDF icon
    datasheet
    Metal Film Thin Film, Rectangular, Resistor Chips Resistors, Fixed 0.1 0805 10 100 K
    0.125
    0.0
    0.063 0402 20 K
    0.0
    0.125 1206 220 K
    0.25
    0.0
    0.063 0603 56 K
    0.1
    0.0
    MRS16, MRS25 info PDF icon
    datasheet
    Metal film Professional Thin Film Leaded Resistors Resistors, Fixed 50 1 0.6 1 10 M
    0.4 4.99 1 M
    NFR25, NFR25H info PDF icon
    datasheet
    Metal film Fusible, Non-Flammable Metal Film Leaded Resistors Resistors, Fixed 100 5 0.5 0.22 15 K
    0.33
    PMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 5 0.1 0.125 0204 100 100 K
    10 221 K
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K
    PTF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability Resistors, Fixed See datasheet 0.01 0.125 15 500 K
    0.02 0.05 100 K
    0.05 0.25 1 M
    RMW, RMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 5 0.0 100 39 K
    51 K
    RMW-L, RMF-L info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 5 0.0 100 39 K
    51 K
    SMM0102 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 50 1 0.2 0102 10 2.21 M
    15 0.1 100 100 K
    SMM0204 info PDF icon
    datasheet
    Metal Film, MELF Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface Mounting Resistors, Fixed 100 5 0.25 0204 0.22 10 M
    50 1 0.82
    25 0.5 10 1 M
    15 221 K
    0.25 22
    25 511 K
    15 0.1 43 221 K
    25 511 K
    SMM0207 info PDF icon
    datasheet
    Metal Film Metal Film, Cylindrical Resistors Resistors, Fixed 50 1 1.0 1 10 M
    0.5 2.21 M
    SMW, SMF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 0.0 220 47 K
    620
    100 51 K