Resistors, Discrete - Resistance 10K to 1M Ohms - Metal oxide

    All 4 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    RJU info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose High Power, Ultra High Value Resistors, Fixed 400.0 100 K 1000 M
    275.0
    150.0
    140.0 1000
    70.0
    95.0
    50.0
    40.0
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 1.0 1000 2000 M
    100 M
    5.0 2000 M
    4.0
    3.0
    2.5
    2.0
    1.2
    1.0 1000 M
    0.5 100 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 1.0 1000 3000 M
    1000 M
    20.0 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    4.0
    3.0
    2.0 1000 M
    WK/WR info PDF icon
    datasheet
    Metal Oxide High Power Metal Oxide Leaded Resistors Resistors, Fixed 200 5 0922 0.22 100 K
    2 1 68 K
    0617 100 K
    5 0414 0.33 1 M
    2 1
    5 0207 0.22
    100 1 4.7
    200 5 0617 0.22 560 K