Resistors, Discrete - Resistance 10K to 1M Ohms - Military/ESA

    All 10 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CMF (Military RN and RL) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.125 10 301 K
    0.25 1 M
    0.5 2 M
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    ERC (Military RNC/RNR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
    0.1 2 M
    0.05 796 K
    0.75 3.01 M
    0.5
    0.25 2 M
    0.125
    0.1 796 K
    ERH, ENH info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 1 20.0 0.1 12.1 K
    8.0
    10.0 39.2 K
    30.0
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.5 4.3 3.01 M
    1.0 1 2.7 M
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 2.0 0.1 12.1 K
    5.0
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    0.1 2.0 0.499 12.1 K
    5.0
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    G, GN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.0 0.1 10.4 K
    0.499
    0.1 24.5 K
    95.2 K
    0.499 25.7 K
    0.1 32.3 K
    HDN (Military RNR/RNN) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.25 24.9 4.99 M
    0.1 10 1.21 M
    0.75 24.9 4.99 M
    0.5
    0.125 10 1.21 M
    RH, NH info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 0.01 47.1 K
    0.05 16.69 K
    0.1
    0.5 12.7 K
    0.05 12.75 K
    0.02 24.5 K
    0.05 23.5 K
    0.5 25.7 K
    0.1 32.99 K
    0.05
    0.01 95.2 K
    0.10 12.1 K
    0.1 12.8 K
    0.05
    47.6 K
    0.5 73.4 K
    0.1 96 K
    0.05
    0.01 273 K
    0.10 39.2 K
    0.5 26 K
    0.1 36.7 K
    0.05
    136 K
    1.0 19.6 K
    0.5 90 K
    0.1
    0.05
    29.4 K
    0.5 37.5 K
    0.1
    0.05
    1.0 14.7 K
    0.5 116 K
    0.1
    0.05
    0.10 35.7 K
    0.5 48.5 K
    0.1
    0.05
    1.0 17.4 K
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.25 10.0 0.1 273 K
    7.0 154 K
    5.0 95.2 K
    2.5 32.3 K
    3.0 24.5 K
    18.74 K
    4.0 47.1 K
    1.0 0.499 10.4 K
    0.05 10.0 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    4.0 12.7 K
    0.5 1.0 0.1 10.4 K
    5.0 24.3 K
    10.0 71.5 K
    10 32.3 K
    0.25 95.2 K
    273 K
    10 20 K
    0.05 5.5 0.499 12.7 K
    6.5 25.7 K
    9.0 41.4 K
    13.0 73.4 K
    0.1 25.7 K
    73.4 K
    0.25 10.4 K
    5.5 0.1 47.1 K
    18.74 K
    3.75 24.5 K
    3.25 32.3 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    0.5 10.4 K
    24.3 K
    71.5 K
    10 11.0 20 K