Resistors, Discrete - Resistance 10K to 1M Ohms - Power 5W or above

    All 34 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AC.. Series info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors Resistors, Fixed See datasheet 5 7.0 1600 15 K
    10.0 620 27 K
    5.8 1600 15 K
    8.4 620 27 K
    B, T info PDF icon
    datasheet
    Reference Carbon Film Resistors, General Purpose, High Voltage Resistors, Fixed 10.0 400 K 500 M
    6.0 200 K
    5.0
    CP High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 10.0 101 50 K
    15.0
    20.0
    5.0
    7.0
    CPCC, CPCF High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount Resistors, Fixed 10 5.0 101 50 K
    7.0
    CPCL, CPCC, CPCP, CPCF info PDF icon
    datasheet
    Metal Film Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount Resistors, Fixed 1 5.0 801 150 K
    CPR High Volume info PDF icon
    datasheet
    Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 5.0 101 33 K
    10.0 50 K
    15.0
    20.0
    7.0
    CW info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 10 9.0 0.1 95.2 K
    5.0 40.3 K
    6.5 58.5 K
    6.0 10.89 K
    5.5 28.7 K
    10.0 167 K
    7.0 95.2 K
    5.0 58.5 K
    13.0 167 K
    D, G info PDF icon
    datasheet
    Reference Carbon Film Resistors Special Purpose, High Voltage Resistors, Fixed 10.0 50 K 500 M
    1000 1 M
    100.0 700 K 500 M
    35.0 300 K
    60.0 400 K
    30.0 100 K
    20.0
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    E/H (T-Level) (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 125.0 M55342/02 20 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    M55342/06 475 K
    250.0 D55342/07 1.5 M
    500.0 M55342/10 49.9 1 M
    ERH, ENH info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 1 20.0 0.1 12.1 K
    8.0
    10.0 39.2 K
    30.0
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 5.0 0.1 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    0.1 5.0 0.499 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    7.5 8 1 M
    6.5 7
    5.5 6
    5.0
    6.0 7
    10.0 8
    5.0 7
    7.0 8
    G200 info PDF icon
    datasheet
    Wirewound Axial Vitreous Wirewound Resistors Resistors, Fixed 10 7.0 0.10 39 K
    13.0 0.15 68 K
    17.0 0.20 120 K
    GWK info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors with Ferrules Resistors, Fixed 10 10.0 1.8 16 K
    180.0 100 43 K
    100.0 12 110 K
    20.0 2.2 27 K
    160.0 20 180 K
    30.0 3.3 43 K
    60.0 36 15 K
    260.0 330 K
    100.0 56 22 K
    40.0 6.2 82 K
    80.0 8.2
    GWS info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors with Lugs Resistors, Fixed 10 300.0 100 36 K
    160.0 13 160 K
    200.0
    300.0 24 300 K
    40.0 3.3 62 K
    20.0 3.6 30 K
    25.0 39 K
    130.0 36 13 K
    500.0 39 270 K
    15.0 4.3 20 K
    30.0 5.1 47 K
    200.0 56 20 K
    80.0 6.8 110 K
    65.0 7.5 130 K
    150.0 9.1 100 K
    HL, NHL FLAT and HLM, NHLM info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Industrial Power, Flat (HL), Miniature Flat (HLM) Resistors, Fixed 10 30.0 0.1 11.1 K
    10.0 15.1 K
    15.0 26.1 K
    40.0
    55.0 54.1 K
    20.0 71.1 K
    70.0 77.1 K
    95.0 99.9 K
    5 30.0 1 11.1 K
    10.0 15.1 K
    15.0 26.1 K
    40.0
    55.0 54.1 K
    20.0 71.1 K
    70.0 77.1 K
    95.0 99.9 K
    KK... info PDF icon
    datasheet
    Wirewound Wirewound and Fusible Wirewound Resistors in Ceramic Case Resistors, Fixed 5 5.5 0.33 33 K
    7.0 0.51 47 K
    10.0 0.91 82 K
    10 7.0 1000 33 K
    9.0
    11.0 1500 47 K
    17.0 2700 82 K
    5.0 510 15 K
    7.0
    M info PDF icon
    datasheet
    Thin Film Commercial Thick Film Resistor, Surface Mount Chip Resistors, Fixed 100 1 150.0 0603 10 25 M
    125.0 0505
    0504
    100.0 0502
    0402 10 M
    200.0 0705 25 M
    0805
    250.0 1005
    500.0 1010
    330.0 1206
    350.0 1505
    1000.0 2010
    750.0 2208
    2000.0 2512
    MVW, HVW, HVX info PDF icon
    datasheet
    Reference Metal Alloy Resistor, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 200 M
    P-NS info PDF icon
    datasheet
    Thin Film Commercial Thin Film Resistor, Surface Mount Chip Resistors, Fixed 10 0.02 150.0 0603 10 261 K
    0505 20 301 K
    100.0 0502 150 K
    50.0 0402 25 100 K
    250.0 0705 10 475 K
    0805
    1005 649 K
    500.0 1010 50 1 M
    400.0 1206 10 1.5 M
    1505 1 M
    800.0 2208 3.16 M
    2010 4.02 M
    1000.0 2512 6.19 M
    PAT info PDF icon
    datasheet
    Thin Film Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating Resistors, Fixed 25 0.1 200.0 0805 10 301 K
    150.0 0603 80 K
    50.0 0402 20 35 K
    800.0 2010 10 2 M
    1000.0 2512 3 M
    400.0 1505 1 M
    750.0 2208 1.75 M
    400.0 1206 1 M
    PLT info PDF icon
    datasheet
    Thin Film Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance Resistors, Fixed 5 0.1 250.0 0705 250 50 K
    150.0 0603 40 K
    250.0 0805 50 K
    400.0 1206 100 K
    PNM info PDF icon
    datasheet
    Thin Film Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % Resistors, Fixed 25 0.1 1000.0 2512 10 3 M
    750.0 2208 1.75 M
    800.0 2010 2 M
    500.0 1010 50 600 K
    200.0 0805 10 301 K
    0705
    250.0 1005
    150.0 0505 20 130 K
    0603 10 80 K
    50.0 0402 20 35 K
    100.0 0502 65 K
    PTN info PDF icon
    datasheet
    Thin Film Commercial Thin Film Chip Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 750.0 2208 10 1.75 M
    800.0 2010 2 M
    1000.0 2512 3 M
    250.0 1005 301 K
    500.0 1010 50 600 K
    150.0 0505 20 130 K
    0603 10 80 K
    200.0 0705 301 K
    0805
    50.0 0402 20 35 K
    100.0 0502 65 K
    RJU info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose High Power, Ultra High Value Resistors, Fixed 400.0 100 K 1000 M
    275.0
    150.0
    140.0 1000
    70.0
    95.0
    50.0
    40.0
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 2000 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 20.0 1000 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.25 10.0 0.1 273 K
    7.0 154 K
    5.0 95.2 K
    0.05 10.0 0.499 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    0.5 0.1 24.3 K
    10.0 71.5 K
    0.05 5.5 0.499 12.7 K
    6.5 25.7 K
    9.0 41.4 K
    13.0 73.4 K
    0.25 5.5 0.1 47.1 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    10 11.0 20 K
    RW info PDF icon
    datasheet
    Wirewound Vitreous Wirewound Resistors Resistors, Fixed 55.0 18 20 K
    78.0 24 30 K
    113.0 33 47 K
    55.0 36 15 K
    159.0 47 68 K
    210.0 75 91 K
    SPR2213 and SPR2214 info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Special Purpose, Commercial, High Power Resistors, Fixed 10 100.0 1.0 44 K
    70.0 0.5 24 K
    50.0 1.0 44 K
    40.0 0.5 24 K
    Z300 info PDF icon
    datasheet
    Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed See datasheet 8.0 6.80 16 K
    10.0 12 30 K
    ZWK info PDF icon
    datasheet
    Reference Cemented Resistors with Ferrules Resistors, Fixed 10 10 15.0 0.47 12 K
    5 0.51
    10 20.0 0.75 20 K
    100 15.0 1.1 33 K
    5 1.2
    10 10.0 1.5 22 K
    10 40.0 36 K
    100 20.0 1.6 51 K
    10 60.0 1.8 47 K
    100 150.0 11 360 K
    10 2 20.0 2 20 K
    60.0 47 K
    10 90.0 2.2 13 K
    2 40.0 20 K
    100 10 2.7 18 K
    10 90.0 75 K
    100 40.0 3.3 100 K
    60.0 24 K
    10 150.0 3.9
    100 60.0 4.3 130 K
    10 150.0 4.7
    2 15.0 5.1 12 K
    100 10 90.0 36 K
    6.2 200 K
    150.0 9.1 62 K
    ZWS info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors with Lugs Resistors, Fixed 10 10 20.0 0.62 16 K
    15.0 0.68 12 K
    35.0 1.1 30 K
    100 20.0 1.3 15 K
    10 2 35.0 30 K
    10 50.0 33 K
    100 20.0 43 K
    6.0 1.8 13 K
    8.0 20 K
    12.0 27 K
    150.0 11 120 K
    360 K
    250.0 15 110 K
    10 75.0 2 11 K
    100 35.0 15 K
    15.0 2.2 11 K
    10 2 12 K
    10 100.0 13 K
    2 50.0 33 K
    100 10 15.0
    50.0 2.4 16 K
    10 75.0 62 K
    110.0 2.7 16 K
    2 20.0
    100 10 35.0 27 K
    10 100.0 68 K
    100 35.0 82 K
    250.0 20 220 K
    620 K
    50.0 3 33 K
    10 2 75.0 62 K
    100 10 50.0 91 K
    10 110.0 3.3
    150.0 3.9 22 K
    100 75.0 4.3 30 K
    10 150.0 4.7 130 K
    100 100.0 33 K
    75.0 5.1 180 K
    56 K
    110.0 6.2 43 K
    100.0 68 K
    10 250.0 6.8 39 K
    100 110.0 7.5 240 K
    82 K
    10 250.0 8.2 220 K
    100 150.0 9.1 62 K