|
Related press releases
|
 |
|
June 10,
2010
|
 |
Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down
to 10 ppm/°C and Tolerances to 0.05 %
|
|
April 15,
2010
|
 |
Vishay’s New Thin Film Chip Resistors, Aimed at Down-Hole Drilling and Aviation Applications, Feature 215 °C Maximum Operating
Temperature, 25 ppm/°C TCR, and Tolerances Down To 0.05 %
|
|
January 15,
2010
|
 |
Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR
of ± 25 ppm/°C, and Tolerances to ± 0.1 %
|
|
November 13,
2009
|
 |
Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9
Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %
|
|
October 19,
2009
|
 |
Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability
in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile
|
|
August 12,
2009
|
 |
Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 %
in 12 Case Sizes
|
|
August 05,
2009
|
 |
Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three
Case Sizes
|
|
January 12,
2005
|
 |
New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance
Values From 0.1 Ω to 50 k Ω
|
|
September 22,
2004
|
 |
New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from
100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours
|
|
February 20,
2004
|
 |
Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power
Level, Military Operating Temperature Range
|
|
April 25,
2003
|
 |
Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test
and Measurement Systems
|
|
April 25,
2003
|
 |
Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"
|
|
January 24,
2003
|
 |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ
|
|
June 28,
2002
|
 |
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic
Systems
|
|
February 08,
2002
|
 |
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of
Environmental Conditions
|
|
November 21,
2000
|
 |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
 |
|
|
 |