|
| All Resistors, fixed discrete press releases |
 |
|
July 30,
2008
|  |
Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR
of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability
of ±0.005 % (50 ppm)
|
|
July 16,
2008
|  |
Vishay’s New VSA101 Ultra-High-Precision
Axial Z-Foil Resistor Combines Absolute TCR of ±0.05
ppm/°C, PCR of 5 ppm at Rated Power, Tolerance
of ±0.005 %, and Load-Life Stability of ±0.005 % (50
ppm)
|
|
June 27,
2008
|  |
Vishay’s New Hermetically Sealed VHP203
Miniature Ultra-High-Precision Z-Foil Resistor Features a Low
Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated
Power, Tolerance of ±0.001 %, and Load-Life Stability of
±0.002 %
|
|
May 07,
2008
|  |
Vishay’s New Ultra-High-Precision,
High-Resolution Z-Foil Audio Resistor Features a Special Design
Without Molding or Encapsulation to Reduce Signal Distortion and
Increase Clarity in Signal Processing
|
|
February 08,
2008
|  |
Vishay’s New Z202 Miniature
Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of
±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of
±5 ppm, and Tolerances to ±0.01 %
|
|
October 17,
2007
|  |
Vishay’s New SMR1DZ and SMR3DZ
Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine
Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated
Power, Tight Tolerance to ± 0.01 %, and Electrostatic
Discharge (ESD) Rating Above 25,000 V
|
|
December 15,
2006
|  |
Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts
|
|
January 18,
2006
|  |
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
|
|
January 06,
2006
|  |
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
|
|
July 16,
2004
|  |
Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range
|
|
October 05,
2001
|  |
New Industry-Best Established Reliability Discrete Resistor Features Radically Improved TCR Specification
|
 |
|
|  |