Related press releases

June 10, 2010

Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down to 10 ppm/°C and Tolerances to 0.05 %

April 15, 2010

Vishay’s New Thin Film Chip Resistors, Aimed at Down-Hole Drilling and Aviation Applications, Feature 215 °C Maximum Operating Temperature, 25 ppm/°C TCR, and Tolerances Down To 0.05 %

January 15, 2010

Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR of ± 25 ppm/°C, and Tolerances to ± 0.1 %

November 13, 2009

Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %

October 19, 2009

Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile

August 12, 2009

Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 % in 12 Case Sizes

August 05, 2009

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes

September 22, 2004

New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours

February 20, 2004

Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range

April 25, 2003

Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems

February 08, 2002

Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of Environmental Conditions

November 21, 2000

BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors