|
Related press releases
|
 |
|
April 15,
2010
|
 |
Vishay’s New Thin Film Chip Resistors, Aimed at Down-Hole Drilling and Aviation Applications, Feature 215 °C Maximum Operating
Temperature, 25 ppm/°C TCR, and Tolerances Down To 0.05 %
|
|
January 15,
2010
|
 |
Vishay’s New PAT Series of AEC-Q200-Qualified Precision Automotive Thin Film Chip Resistors Offers ESD Rating of 2 kV, TCR
of ± 25 ppm/°C, and Tolerances to ± 0.1 %
|
|
August 12,
2009
|
 |
Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 %
in 12 Case Sizes
|
|
January 24,
2003
|
 |
New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ
|
|
June 28,
2002
|
 |
New Thick Film Rectangular Chip Resistor Features Industry's Smallest Footprint, Enabling Even Lighter, Smaller Compact Electronic
Systems
|
|
February 08,
2002
|
 |
Thin-Film Chip Resistor Provides Broadest Selection of Sizes and Specifications With Superior Stability Under Wide Range of
Environmental Conditions
|
|
November 21,
2000
|
 |
BCcomponents introduces the world's first range of ultra-precision MINI-MELF resistors
|
 |
|
|
 |