Resistors, Discrete - Resistance 10K to 1M Ohms - TCR below 0.5
All 16 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| AC.. Series | ![]() |
![]() datasheet |
Wirewound | Cemented Wirewound Resistors | Resistors, Fixed | See datasheet | 5 | 7.0 | 1600 | 15 K | |
| 10.0 | 620 | 27 K | |||||||||
| 5.8 | 1600 | 15 K | |||||||||
| 8.4 | 620 | 27 K | |||||||||
| CMF (Military RN and RL) | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 10 | 301 K | |||
| 0.25 | 1 M | ||||||||||
| 0.5 | 2 M | ||||||||||
| CPF | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 3.0 | 0.1 | 150 K | ||
| 2.0 | |||||||||||
| 1.0 | |||||||||||
| 0.1 | 3.0 | 8 | |||||||||
| 2.0 | 5 | ||||||||||
| 1.0 | |||||||||||
| ERC (Military RNC/RNR) | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | 10 | 3.01 M | |||
| 0.1 | 2 M | ||||||||||
| 0.05 | 796 K | ||||||||||
| 0.75 | 3.01 M | ||||||||||
| 0.5 | |||||||||||
| 0.25 | 2 M | ||||||||||
| 0.125 | |||||||||||
| 0.1 | 796 K | ||||||||||
| FHV | ![]() |
![]() datasheet |
Thick Film | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 0.5 | 500 | 1000 M | |||
| 0.125 | 500 M | ||||||||||
| 2.0 | 30 K | 10000 M | |||||||||
| 1.0 | 20 K | 2000 M | |||||||||
| 200 | 8000 M | ||||||||||
| 0.75 | 10 K | 2000 M | |||||||||
| 0.5 | 100 | ||||||||||
| 0.125 | 1000 M | ||||||||||
| 0.25 | 10 K | 500 M | |||||||||
| 0.125 | 100 M | ||||||||||
| 1.0 | 500 | 1000 M | |||||||||
| 0.25 | 500 M | ||||||||||
| 0.5 | 10 K | 100 M | |||||||||
| 4.0 | 30 K | 10000 M | |||||||||
| 2.0 | 20 K | 2000 M | |||||||||
| 200 | 8000 M | ||||||||||
| 1.5 | 10 K | 2000 M | |||||||||
| 1.0 | 100 | ||||||||||
| 0.25 | 1000 M | ||||||||||
| 0.5 | 10 K | 500 M | |||||||||
| 0.25 | 100 M | ||||||||||
| GSR | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 5 M | |||
| 10 M | |||||||||||
| 3 M | |||||||||||
| 1 M | |||||||||||
| 2.5 M | |||||||||||
| HDN (Military RNR/RNN) | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | 0.25 | 24.9 | 4.99 M | |||
| 0.1 | 10 | 1.21 M | |||||||||
| 0.75 | 24.9 | 4.99 M | |||||||||
| 0.5 | |||||||||||
| 0.125 | 10 | 1.21 M | |||||||||
| KK... | ![]() |
![]() datasheet |
Wirewound | Wirewound and Fusible Wirewound Resistors in Ceramic Case | Resistors, Fixed | 5 | 4.0 | 0.15 | 12 K | ||
| 5.5 | 0.33 | 33 K | |||||||||
| 7.0 | 0.51 | 47 K | |||||||||
| 10.0 | 0.91 | 82 K | |||||||||
| 10 | 7.0 | 1000 | 33 K | ||||||||
| 9.0 | |||||||||||
| 11.0 | 1500 | 47 K | |||||||||
| 17.0 | 2700 | 82 K | |||||||||
| 5.0 | 510 | 15 K | |||||||||
| 7.0 | |||||||||||
| PSF | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K |
| 0.25 | 4527 | 500 K | |||||||||
| PTF | ![]() |
![]() datasheet |
Metal Film | Metal Film Resistors, High Precision, High Stability | Resistors, Fixed | See datasheet | 0.01 | 0.125 | 15 | 500 K | |
| 0.02 | 0.05 | 100 K | |||||||||
| 0.05 | 0.25 | 1 M | |||||||||
| RNX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | 1.0 | 1000 | 2000 M | |||
| 100 M | |||||||||||
| 5.0 | 2000 M | ||||||||||
| 4.0 | |||||||||||
| 3.0 | |||||||||||
| 2.5 | |||||||||||
| 2.0 | |||||||||||
| 1.2 | |||||||||||
| 1.0 | 1000 M | ||||||||||
| 0.5 | 100 M | ||||||||||
| ROX | ![]() |
![]() datasheet |
Metal Oxide | Metal Oxide Resistors, Special Purpose, High Voltage | Resistors, Fixed | See datasheet | 1.0 | 1000 | 3000 M | ||
| 1000 M | |||||||||||
| 20.0 | 3000 M | ||||||||||
| 16.0 | |||||||||||
| 12.0 | |||||||||||
| 10.0 | |||||||||||
| 6.0 | |||||||||||
| 5.0 | |||||||||||
| 4.0 | |||||||||||
| 3.0 | |||||||||||
| 2.0 | 1000 M | ||||||||||
| TR, TD | ![]() |
![]() datasheet |
Thick Film | Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage | Resistors, Fixed | See datasheet | 1 | 0.25 | 300 | 3 M | |
| 0.5 | 500 | 25 M | |||||||||
| 1.0 | 1000 | 16 M | |||||||||
| 1.5 | 1500 | 45 M | |||||||||
| 2.0 | 2000 | 64 M | |||||||||
| 3.0 | 3000 | 82 M | |||||||||
| Z300 | ![]() |
![]() datasheet |
Wirewound | Axial Cemented Wirewound Resistors | Resistors, Fixed | See datasheet | 8.0 | 6.80 | 16 K | ||
| 10.0 | 12 | 30 K | |||||||||
| ZWK | ![]() |
![]() datasheet |
Reference | Cemented Resistors with Ferrules | Resistors, Fixed | 10 | 10 | 15.0 | 0.47 | 12 K | |
| 5 | 0.51 | ||||||||||
| 10 | 20.0 | 0.75 | 20 K | ||||||||
| 40.0 | 1.5 | 36 K | |||||||||
| 60.0 | 1.8 | 47 K | |||||||||
| 2 | 20.0 | 2 | 20 K | ||||||||
| 60.0 | 47 K | ||||||||||
| 10 | 90.0 | 2.2 | 13 K | ||||||||
| 2 | 40.0 | 20 K | |||||||||
| 10 | 90.0 | 2.7 | 75 K | ||||||||
| 150.0 | 3.9 | 24 K | |||||||||
| 4.7 | 130 K | ||||||||||
| 2 | 15.0 | 5.1 | 12 K | ||||||||
| ZWS | ![]() |
![]() datasheet |
Wirewound | Cemented Wirewound Resistors with Lugs | Resistors, Fixed | 10 | 10 | 20.0 | 0.62 | 16 K | |
| 15.0 | 0.68 | 12 K | |||||||||
| 35.0 | 1.1 | 30 K | |||||||||
| 2 | 1.3 | ||||||||||
| 10 | 50.0 | 33 K | |||||||||
| 75.0 | 2 | 11 K | |||||||||
| 2 | 15.0 | 2.2 | 12 K | ||||||||
| 10 | 100.0 | 13 K | |||||||||
| 2 | 50.0 | 33 K | |||||||||
| 10 | 75.0 | 2.4 | 62 K | ||||||||
| 110.0 | 2.7 | 16 K | |||||||||
| 2 | 20.0 | ||||||||||
| 10 | 100.0 | 68 K | |||||||||
| 2 | 75.0 | 3 | 62 K | ||||||||
| 10 | 110.0 | 3.3 | 91 K | ||||||||
| 150.0 | 3.9 | 22 K | |||||||||
| 4.7 | 130 K | ||||||||||
| 250.0 | 6.8 | 39 K | |||||||||
| 8.2 | 220 K | ||||||||||