Resistors, Discrete - Resistance 10K to 1M Ohms - Thin film

    All 47 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CC3 info PDF icon
    datasheet
    Thin Film 50 x 50 NiCr on Alumina Resistors, Fixed 10 0.05 0.0 30 125 K
    CC4 info PDF icon
    datasheet
    Thin Film 50 x 100 NiCr on Alumina Resistors, Fixed 10 0.05 0.0 50 400 K
    CC5 info PDF icon
    datasheet
    Thin Film 100 x 100 NiCr on Alumina Resistors, Fixed 10 0.05 0.0 50 1 M
    CC6 info PDF icon
    datasheet
    Thin Film 30 x 40 NiCr on Alumina Resistors, Fixed 25 0.05 0.0 20 59 K
    CC7, CCB info PDF icon
    datasheet
    Thin Film Thin Film Resistors on Alumina, User Trimmable Resistors, Fixed 100 0.1 0.0 100 20 K
    50 K
    CC8 info PDF icon
    datasheet
    Thin Film 20 x 20 NiCr on Alumina Resistors, Fixed 100 0.5 0.035 20 20 K
    CCC info PDF icon
    datasheet
    Thin Film 10 x 10 NiCr Center-Tap on Alumina Resistors, Fixed 100 0.1 0.4 100 1 M
    CNS020 info PDF icon
    datasheet
    Thin Film High Precision (0.01%/10ppm) Conformal Coated SIL Resistor Resistors, Fixed 10 0.01 0.5 100 10 M
    CS22 info PDF icon
    datasheet
    Thin Film Single value High ohmic value Wirebondable Chip Resistor Resistors, Fixed 100 0.5 0.1 0202 10 K 10 M
    CTA info PDF icon
    datasheet
    Thin Film 30 x 30 NiCr Center-Tap on Alumina Resistors, Fixed 100 0.1 0.125 25 35 K
    CTM info PDF icon
    datasheet
    Thin Film 40 x 40 Ta2 N Megohm Center-Tap on Silicon Resistors, Fixed 100 0.1 0.02 200 K 1 M
    CTN info PDF icon
    datasheet
    Thin Film 30 x 30 NiCr Center-Tap on Silicon Resistors, Fixed 100 0.1 0.25 200 1 M
    CTQ info PDF icon
    datasheet
    Thin Film 30 x 30 Ta2 N Center-Tap on Quartz Resistors, Fixed 100 0.1 0.06 100 360 K
    360 K 620 K
    620 K 1 M
    CTT info PDF icon
    datasheet
    Thin Film 30 x 30 Ta2 N Center-Tap on Alumina Resistors, Fixed 25 0.5 0.125 10 35 K
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    E/H (T-Level) (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 125.0 M55342/02 20 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    M55342/06 475 K
    250.0 D55342/07 1.5 M
    500.0 M55342/10 49.9 1 M
    M info PDF icon
    datasheet
    Thin Film Commercial Thick Film Resistor, Surface Mount Chip Resistors, Fixed 100 1 150.0 0603 10 25 M
    125.0 0505
    0504
    100.0 0502
    0402 10 M
    200.0 0705 25 M
    0805
    250.0 1005
    500.0 1010
    330.0 1206
    350.0 1505
    1000.0 2010
    750.0 2208
    2000.0 2512
    MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - Precision info PDF icon
    datasheet
    Thin Film Precision Thin Film Leaded Resistors Resistors, Fixed 10 1 M
    22 332 K
    1.5 M
    MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - Professional info PDF icon
    datasheet
    Thin Film Professional Leaded Resistors Resistors, Fixed 5 0.22 10 M
    22 M
    MID info PDF icon
    datasheet
    Thin Film 50 x 50 Ta2 N Microwave on Alumina Resistors, Fixed 100 1 0.2 25 33 K
    33 K 51 K
    51 K 75 K
    200 75 K 100 K
    MMU 0102, MMA 0204, MMB 0207 - Precision info PDF icon
    datasheet
    Thin Film, MELF Precision MELF Resistors Resistors, Fixed 15 0.1 0.07 0204 10 511 K
    0.25
    0.11 0207 15 1 M
    0.4
    0.06 0102 22 332 K
    0.2
    MMU 0102, MMA 0204, MMB 0207 - Professional info PDF icon
    datasheet
    Thin Film, MELF Professional MELF Resistors Resistors, Fixed 100 0.5 0.4 0207 0.1 15 M
    1.0
    25 0.25 0204 0.22 10 M
    0.4
    0.2 0102 2.21 M
    0.3
    MPR24 info PDF icon
    datasheet
    Thin Film High Precision Thin Film Leaded Resistors Resistors, Fixed 0.05 0.0 10 1 M
    P info PDF icon
    datasheet
    Thin Film High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors Resistors, Fixed 100 0.1 1.0 2010 10 50 M
    25 6 M
    10 0.05 39 3 M
    0.01 250
    0.02 100
    25 0.05 39 6 M
    100 0.1 0.35 1505 10 10 M
    25 1 M
    10 0.05 39 750 K
    0.01 250
    0.02 100
    25 0.05 39 1 M
    100 0.1 0.33 1206 10 35 M
    25 3.5 M
    10 0.01 250 1.8 M
    0.02 100
    25 0.05 39 3.5 M
    10 1.8 M
    100 0.1 0.25 1005 10 5 M
    25 0.05 39 750 K
    0.1 10
    10 0.05 39 500 K
    0.01 250
    0.02 100
    100 0.1 0.2 0805 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0705 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0.125 0603 10 2.5 M
    25 500 K
    10 0.01 250 332 K
    0.02 100
    25 0.05 39 500 K
    10 332 K
    100 0.1 0505 10 4 M
    25 300 K
    10 0.02 100 260 K
    25 0.05 39 300 K
    10 260 K
    0.01 250
    100 0.1 0.063 0402 10 1.5 M
    25 150 K
    0.05 39
    10 100 K
    0.01 250
    0.02 100
    100 0.1 0.04 0302 10 500 K
    25 75 K
    10 0.05 39 50 K
    0.01 250
    0.02 100
    25 0.05 39 75 K
    P-NS info PDF icon
    datasheet
    Thin Film Commercial Thin Film Resistor, Surface Mount Chip Resistors, Fixed 10 0.02 150.0 0603 10 261 K
    0505 20 301 K
    100.0 0502 150 K
    50.0 0402 25 100 K
    250.0 0705 10 475 K
    0805
    1005 649 K
    500.0 1010 50 1 M
    400.0 1206 10 1.5 M
    1505 1 M
    800.0 2208 3.16 M
    2010 4.02 M
    1000.0 2512 6.19 M
    PAT info PDF icon
    datasheet
    Thin Film Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating Resistors, Fixed 25 0.1 200.0 0805 10 301 K
    150.0 0603 80 K
    50.0 0402 20 35 K
    800.0 2010 10 2 M
    1000.0 2512 3 M
    400.0 1505 1 M
    750.0 2208 1.75 M
    400.0 1206 1 M
    PFRR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors Resistors, Fixed 10 0.05 0.25 1206 100 1 M
    0.5 2010 3.01 M
    0.1 0603 261 K
    0.125 0805 301 K
    PHR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors Resistors, Fixed 10 0.01 0.125 0805 250 250 K
    0.05 50
    0.02 100
    0.05 0.1 0603 50 200 K
    0.02 100
    0.01 250
    5 0.25 1206 1 M
    0.02 100
    10 0.01 50
    5 0.5 2010 250 3 M
    0.02 100
    10 0.01 50
    PLT info PDF icon
    datasheet
    Thin Film Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance Resistors, Fixed 5 0.1 250.0 0705 250 50 K
    150.0 0603 40 K
    250.0 0805 50 K
    400.0 1206 100 K
    PNM info PDF icon
    datasheet
    Thin Film Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % Resistors, Fixed 25 0.1 1000.0 2512 10 3 M
    750.0 2208 1.75 M
    800.0 2010 2 M
    500.0 1010 50 600 K
    200.0 0805 10 301 K
    0705
    250.0 1005
    150.0 0505 20 130 K
    0603 10 80 K
    50.0 0402 20 35 K
    100.0 0502 65 K
    PTN info PDF icon
    datasheet
    Thin Film Commercial Thin Film Chip Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 750.0 2208 10 1.75 M
    800.0 2010 2 M
    1000.0 2512 3 M
    250.0 1005 301 K
    500.0 1010 50 600 K
    150.0 0505 20 130 K
    0603 10 80 K
    200.0 0705 301 K
    0805
    50.0 0402 20 35 K
    100.0 0502 65 K
    QFM info PDF icon
    datasheet
    Thin Film 20 x 20 Ta2 N on Quartz Resistors, Fixed 100 0.1 0.025 100 200 K
    200 K 430 K
    430 K 620 K
    250 620 K 1 M
    QFN info PDF icon
    datasheet
    Thin Film 20 x 20 NiCr on Quartz Resistors, Fixed 100 0.1 0.025 100 200 K
    200 K 360 K
    360 K 510 K
    QFX info PDF icon
    datasheet
    Thin Film 50 x 50 Ta2 N Megohm on Quartz Resistors, Fixed 100 0.1 0.02 500 K 1 M
    RMK22N info PDF icon
    datasheet
    Thin Film Wirebondable single value High Precision Chip resistor Resistors, Fixed 10 0.01 0.05 0202 50 300 K
    RMK55N, 515N info PDF icon
    datasheet
    Thin Film Wirebondable High Precision Single Chip Resistor Resistors, Fixed 10 0.01 0.25 0505 1000 750 K
    0.5 1505
    0.05 2 M
    RMKHT (CNHT) info PDF icon
    datasheet
    Thin Film High Temperature (215 °C) Wirebondable Chip Resistors and Resistor Networks Resistors, Fixed 50 0.02 0.01 0914 100 200 K
    25 1000
    50 0816 100 400 K
    25 1000 200 K
    50 0508 500 400 K
    25 1000 200 K
    50 0408 100 400 K
    25 1000 200 K
    50 100 800 K
    25 1000 200 K
    50 0.05 0303 100 1 M
    25 1000 250 K
    50 0.1 2010 10 6 M
    25 39 3 M
    50 0.033 1206 10 2.7 M
    25 39 1.8 M
    50 0.02 0805 10 725 K
    25 39 511 K
    50 0.0125 0603 10 320 K
    25 39
    50 0.05 0515 20 5 M
    25 1000 2 M
    50 0.025 0505 10
    25 1000 750 K
    50 0.0050 0202 10 500 K
    25 50 300 K
    RSK22N info PDF icon
    datasheet
    Thin Film Wirebondable Single Value Precision Chip Resistor Resistors, Fixed 25 0.1 0.1 0202 10 500 K
    RV info PDF icon
    datasheet
    Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.5 0.125 0603 100 260 K
    0.1 500
    0.5 0505 100
    0.1 500
    0.2 0805 300 K
    0.5 100
    0.1 0.33 1206 500 1 M
    0.5 100
    SC3 info PDF icon
    datasheet
    Thin Film 50 x 50 NiCr on Silicon Resistors, Fixed 100 0.1 0.4 100 50 K
    SC7, SCB info PDF icon
    datasheet
    Thin Film Thin Film Resistors on Silicon, User Trimmable Resistors, Fixed 100 0.1 0.03 100 20 K
    0.25
    0.03 50 K
    0.25
    SFP info PDF icon
    datasheet
    Thin Film 22 x 22 Ta2 N on Silicon with Part Mark Resistors, Fixed 100 0.1 0.25 1 1 M
    TA22 info PDF icon
    datasheet
    Thin Film Wirebondable Chip resistor Resistors, Fixed 100 0.5 0.1 0202 10 1 M
    TNPW info PDF icon
    datasheet
    Thin Film, Rectangular Chip Metal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions Resistors, Fixed 15 0.1 0.0 1206 100 1 M
    0805 252 K
    25 0603 330 K
    100 0.5 0402 11 K 100 K
    25 0.1 1206 49.9 1 M
    1210
    0805 252 K
    2010 362 K
    2512 700 K
    UMA 0204 info PDF icon
    datasheet
    Thin Film, MELF Ultra Precision MELF Resistor Resistors, Fixed 10 0.02 0.07 0204 22 332 K
    0.25
    UXA 0204, UXB 0207, UXE 0414 info PDF icon
    datasheet
    Thin Film High Precision Thin Film Leaded Resistors Resistors, Fixed 0.0 22 221 K
    10 1 M
    0.1 22 511 K
    WSF info PDF icon
    datasheet
    Thin Film, Molded Power Surface Mount, Molded Encapsulation, Wraparound Termination Resistors, Fixed 100 0.5 2.0 4527 10 100 K