Part or keyword
Inventory & quote
Products A-Z
Resistors, fixed discrete
Resistance 1M to 1G Ohms
Bare Chip
(2 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(1):
Promotional Material
(1)
Resistors, fixed discrete: Resistance 1M to 1G Ohms - Bare Chip
Technology
Thin Film
Type
Resistors, Fixed
Typical TCR (ppm/C)
50
Min. tolerance (%)
0.5
Resistance (min) (Ohms)
10 K
Brand
Vishay Thin Film
All 2 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Power (W)
Resistance (max) (Ohms)
CS 22
Single Value Chip Resistor 20 x 20, 10 K ohm to 10 meg
0.025
10 M
0.05
0.1
CS 33
Single Value Chip Resistor, 5 M ohm to 200 M ohms
0.05
5 M
0.125
0.25
Series
Description
Power (W)
Resistance (max) (Ohms)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account