VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Resistance 1M to 1G Ohms>Carbon film (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Reference Data (1)
  Tape Info (1)
  Promotional Material (2)
Resistors, fixed discrete: Resistance 1M to 1G Ohms - Carbon film
TechnologyCarbon Film
TypeResistors, Fixed
BrandsVishay Dale, Vishay Draloric

All 4 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
B, TinfoGeneral Purpose, High Voltage, Radial Lug or Axial Lead, Supplied with a Mylar Heat-Shrink Protective Sleeve5 10 K 1000 M
20 K
40 K
70 K
100 M 10000 M
D, GinfoSpecial Purpose, High Voltage, Radial Bands or Ferrule Terminals, Varnish Coated, Vinyl Protective Sleeve Available, Model G is Non-Inductive510 100 10 M
100 K 10000 M
20 100 10 M
100 K 10000 M
30 100 10 M
100 K 10000 M
35 100 10 M
100 K 10000 M
60 100 10 M
100 K 10000 M
100 100 10 M
100 K 10000 M
HCA0207infoCarbon Film Resistors, Power Type22020.80207 4.7 2.2 M
LCA..NEinfoFlameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements20.350207 1 2.2 M
0.50411 5.1 M
0.550414
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account